{"title":"(disabled)  IG OAK-D-Lite - 149","description":"IndieGoGo OAK-D-Lite","products":[{"product_id":"tripod","title":"Tripod","description":"\u003cp\u003e\u003cspan style=\"color: #404040;\"\u003eThis tripod is\u003cstrong\u003e compatible with all OAK devices\u003c\/strong\u003e via a universal\u003cstrong\u003e 1\/4\" x 20\u003c\/strong\u003e connector. \u003c\/span\u003e\u003c\/p\u003e\n\u003cp\u003e\u003cspan style=\"color: #404040;\"\u003eCrafted from high-quality materials, this tripod is built to last and withstand even the toughest shooting conditions. \u003c\/span\u003e\u003c\/p\u003e\n\u003cp\u003e\u003cspan style=\"color: #404040;\"\u003eIt's lightweight yet durable, making it easy to take with you on the go. Its compact design means it won't take up much space. The adjustable legs on this tripod allow to set  up on any surface, whether it's rocky terrain or a flat studio floor.\u003cbr\u003e\u003cbr\u003e\u003cmeta charset=\"utf-8\"\u003eSize: 285x52x52mm\u003cbr\u003eWeight: 227g\u003cbr\u003e\u003c\/span\u003e\u003c\/p\u003e\n\u003cp\u003e\u003cspan style=\"font-weight: 400;\"\u003e\u0026lt;!–--split--–\u0026gt;\u003c\/span\u003e\u003c\/p\u003e","brand":"Luxonis","offers":[{"title":"Default Title","offer_id":39964649980085,"sku":"A00149","price":25.0,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/files\/5.png?v=1787156428"}],"url":"https:\/\/checkout.luxonis.com\/collections\/ig-oak-d-lite-149.oembed","provider":"Luxonis","version":"1.0","type":"link"}