{"product_id":"m8-can-adapter","title":"M8 CAN Adapter","description":"\u003cp data-path-to-node=\"1\"\u003eThe M8 CAN Adapter is a plug-and-play accessory designed to instantly add robust CAN bus connectivity to your OAK4 device. By attaching it directly to the M8 accessory port, your standalone camera gains the ability to interface with the internal networks of heavy machinery, agricultural equipment, and autonomous vehicles. It speeds up testing, validation, and deployment by allowing your edge AI to communicate directly with vehicle control systems without needing a host PC.\u003c\/p\u003e\n\u003cp data-path-to-node=\"2\"\u003e\u0026lt;!–--split--–\u0026gt;\u003c\/p\u003e\n\u003ch2 data-path-to-node=\"3\"\u003eDescription\u003c\/h2\u003e\n\u003cp data-path-to-node=\"4\"\u003eBuilt for the demanding environments of heavy industry and automation, the M8 CAN Adapter bridges the gap between your OAK4 camera and vehicle networks. It provides a native Linux SocketCAN interface, allowing your vision system to seamlessly send and receive data on the bus. This makes it the perfect solution for guiding tractors, monitoring heavy machinery, or integrating into autonomous mobile robots (AMRs) that rely on CAN communication.\u003c\/p\u003e\n\u003cp data-path-to-node=\"5\"\u003e\u003cspan\u003eSee \u003ca href=\"https:\/\/github.com\/luxonis\/oak-examples\/tree\/feature\/m8-controller-box\/m8-controller-box\" rel=\"noopener\" target=\"_blank\"\u003eoak-examples\u003c\/a\u003e repository for up to date information, capabilities and code samples.\u003c\/span\u003e\u003c\/p\u003e\n\u003cp data-path-to-node=\"6\"\u003e\u003cb data-path-to-node=\"6\" data-index-in-node=\"0\"\u003eImportant PR1 Prototype Capabilities:\u003c\/b\u003e As a PR1 prototype, please note the current software support status for this hardware revision:\u003c\/p\u003e\n\u003cul data-path-to-node=\"7\"\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"7,0,0\"\u003e\u003cb data-path-to-node=\"7,0,0\" data-index-in-node=\"0\"\u003eFully Supported:\u003c\/b\u003e The CAN interface is fully active and supported for both the PR1 phase and Public Launch.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003ch3 data-path-to-node=\"8\"\u003eHardware Features \u0026amp; Specifications\u003c\/h3\u003e\n\u003cul data-path-to-node=\"9\"\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"9,0,0\"\u003e\u003cb data-path-to-node=\"9,0,0\" data-index-in-node=\"0\"\u003eCAN Specifications:\u003c\/b\u003e Supports CAN2.0A and B with baud rates up to 1M.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"9,1,0\"\u003e\u003cb data-path-to-node=\"9,1,0\" data-index-in-node=\"0\"\u003eSoftware Interface:\u003c\/b\u003e Utilizes a native Linux SocketCAN interface for seamless integration with your applications.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"9,2,0\"\u003e\u003cb data-path-to-node=\"9,2,0\" data-index-in-node=\"0\"\u003eNetwork Connection:\u003c\/b\u003e Features an industry-standard M12 5-pin A-coded Female connector (CANopen) to link into your CAN network.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"9,3,0\"\u003e\u003cb data-path-to-node=\"9,3,0\" data-index-in-node=\"0\"\u003eCamera Connection:\u003c\/b\u003e Connects to the OAK4 via the M8 port (utilizing 5V power and a USB 2.0 interface).\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"9,5,0\"\u003e\u003cb data-path-to-node=\"9,5,0\" data-index-in-node=\"0\"\u003eDimensions:\u003c\/b\u003e 32mm (Width) x 106mm (Height) x 23mm (Depth).\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"9,6,0\"\u003e\u003cb data-path-to-node=\"9,6,0\" data-index-in-node=\"0\"\u003eWeight:\u003c\/b\u003e 50g.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"9,7,0\"\u003e\u003cb data-path-to-node=\"9,7,0\" data-index-in-node=\"0\"\u003eMounting:\u003c\/b\u003e Features M3 mounting holes (15x75.5mm spacing).\u003c\/p\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp data-path-to-node=\"10\"\u003e\u003cb data-path-to-node=\"10\" data-index-in-node=\"0\"\u003eImportant Usage Constraints:\u003c\/b\u003e\u003c\/p\u003e\n\u003cul data-path-to-node=\"11\"\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"11,0,0\"\u003e\u003cb data-path-to-node=\"11,0,0\" data-index-in-node=\"0\"\u003eUSB-C Exclusivity:\u003c\/b\u003e Because the M8 CAN adapter requires USB connectivity over the M8 port, it is mutually exclusive with a USB-C connection to a host. You cannot use the USB-C port to connect to a host computer while the adapter is active.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"11,1,0\"\u003e\u003cb data-path-to-node=\"11,1,0\" data-index-in-node=\"0\"\u003eFSync Splitter:\u003c\/b\u003e The CAN adapter cannot currently be used simultaneously with the standard M8 FSync Splitter.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003ch2 data-path-to-node=\"12\"\u003ePackage Includes\u003c\/h2\u003e\n\u003cp\u003ePackage contains: \u003c\/p\u003e\n\u003cul data-path-to-node=\"13\"\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"13,0,0\"\u003e1x M8 CAN Adapter (PR1 prototype)\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"13,1,0\"\u003e1x M8 cable (Male to Female)\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"13,2,0\"\u003e1x M12 5-pin A-coded Male pigtail cable\u003c\/p\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e \u003c\/p\u003e","brand":"Luxonis","offers":[{"title":"Default Title","offer_id":48581398397151,"sku":"M8-CAN-ADAPTER","price":99.0,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/files\/IMG_1444.jpg?v=1774951515","url":"https:\/\/checkout.luxonis.com\/products\/m8-can-adapter","provider":"Luxonis","version":"1.0","type":"link"}