{"product_id":"m8-extender-cable-2m-copy","title":"M8 Extender Cable (2m)","description":"\u003cp\u003e\u003cspan\u003e\u003cspan style=\"color: #404040;\"\u003eM8 Extender Cable of \u003cstrong\u003e6ft \/ 2meters \u003c\/strong\u003ein length featuring a durable and reliable M8 straight female connector on one end and a male connector on the other, allowing you to easily connect to our \u003ca href=\"https:\/\/shop.luxonis.com\/collections\/poe\" style=\"color: #404040;\" target=\"_blank\"\u003eSeries 2 or 4 PoE devices\u003c\/a\u003e.\u003c\/span\u003e \u003cbr\u003e\u003c\/span\u003e\u003c\/p\u003e\n\u003ch4\u003e\u003cspan\u003eTechnical specifications:\u003c\/span\u003e\u003c\/h4\u003e\n\u003cul\u003e\n\u003cli\u003e\u003cspan style=\"color: #404040;\"\u003eConnector locking system: Screw\u003cbr\u003e\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan style=\"color: #404040;\"\u003eTermination: Soldering\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan style=\"color: #404040;\"\u003eTemperature range: -20°C ~ +85°C\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan style=\"color: #404040;\"\u003ePollution degree: 3\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan style=\"color: #404040;\"\u003eDegree of protection: IP67 when mated\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan style=\"color: #404040;\"\u003eMating cycles: \u0026gt;100\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan style=\"color: #404040;\"\u003eRated voltage: 30V AC\/DC\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan style=\"color: #404040;\"\u003eRated current: 1A\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan style=\"color: #404040;\"\u003eContact resistance: ≥ 5 mΩ\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003e\u003cspan style=\"color: #404040;\"\u003eInsulation resistance: ≥ 100 MΩ\u003c\/span\u003e\u003cbr\u003e\u003cbr\u003e\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u0026lt;!–--split--–\u0026gt;\u003cbr\u003e\u003c\/p\u003e","brand":"Luxonis","offers":[{"title":"Default Title","offer_id":50117078057183,"sku":"AUX8P-M8F8-2m-R3","price":24.99,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/files\/m8-cable-f2m.png?v=1742836728","url":"https:\/\/checkout.luxonis.com\/products\/m8-extender-cable-2m-copy","provider":"Luxonis","version":"1.0","type":"link"}