{"product_id":"oak-4-ffc","title":"OAK 4 FFC","description":"\u003cp\u003e\u003cstrong\u003eOAK 4 FFC\u003c\/strong\u003e is a standalone, modular vision platform for custom robotics and embedded systems. Use five FFC camera ports to connect compatible modules, choose their placement and stereo baseline, and run depth, computer vision, and AI on the included OAK 4 SoM without a separate host computer. Choose the DevKit with included cooling, PoE+ and panel-mount connectors for prototyping, or Barebone for custom integration with your own cooling and cabling.\u003c\/p\u003e\n\u003ch4\u003eKey Features\u003c\/h4\u003e\n\u003cul\u003e\n\u003cli\u003e\n\u003cstrong\u003eFive FFC camera ports\u003c\/strong\u003e on one RVC4 compute platform\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003e52 TOPS total compute\u003c\/strong\u003e (48 TOPS INT8 AI accelerator + 4 TOPS FP16 GPU)\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003e6-core ARM CPU, 8GB RAM, and 128GB storage\u003c\/strong\u003e, running Linux-based Luxonis OS\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eOn-device AI and stereo depth\u003c\/strong\u003e with DepthAI\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003e2.5Gbps Ethernet and 5Gbps USB-C\u003c\/strong\u003e connectivity\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eCAN, SPI, I2C and UART \u003c\/strong\u003eon Expansion connectors\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eFlexible power:\u003c\/strong\u003e 6–32V DC, USB-C Power Delivery, or PoE+ with the PoE module\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eIntegrated motion sensors:\u003c\/strong\u003e 6-axis gyroscope\/accelerometer and 3-axis magnetometer\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eDeveloper Kit and Barebone configurations\u003c\/strong\u003e for prototyping and custom integration\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u0026lt;!–--split--–\u0026gt;\u003c\/p\u003e\n\u003ch2\u003eDescription\u003c\/h2\u003e\n\u003cp\u003eBuild the camera setup your machine needs. OAK 4 FFC combines the OAK 4 SoM with a compact carrier board and flexible camera connections, so sensors can be positioned around your own enclosure, robot, or inspection system. Multiple viewpoints share one compute platform, while DepthAI provides the tools for image processing, stereo depth, synchronization, stitching, and neural-network inference.\u003c\/p\u003e\n\u003cp\u003eChoose a preassembled Developer Kit to start evaluating, or the Barebone configuration when integrating the board into your own mechanical design. Camera modules are selected separately to suit the required resolution, shutter type, and field of view.\u003c\/p\u003e\n\u003ch4\u003eRVC4 On-board Features\u003c\/h4\u003e\n\u003cul\u003e\n\u003cli\u003e\n\u003cstrong\u003eCPU:\u003c\/strong\u003e 6-core ARM processor running Luxonis OS\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eMemory:\u003c\/strong\u003e 8GB RAM and 128GB onboard storage\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eAI accelerator:\u003c\/strong\u003e 48 TOPS INT8 \/ 12 TOPS FP16\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eGPU:\u003c\/strong\u003e 4 TOPS FP16\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eVision processing:\u003c\/strong\u003e stereo depth with filtering and RGB-depth alignment, image transformation, feature tracking, and neural-network inference through DepthAI\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eCamera interface:\u003c\/strong\u003e five MIPI CSI camera connections via FFC\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003eThe board provides five physical camera ports. Supported concurrent streams, resolutions, frame rates, and processing features depend on the sensors, firmware, and DepthAI pipeline. Camera placement, optics, and baseline determine the depth range and calibration requirements.\u003c\/p\u003e\n\u003ch2\u003eTechnical Specifications\u003c\/h2\u003e\n\u003ctable\u003e\n\u003ctbody\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eCompute module\u003c\/th\u003e\n\u003ctd\u003eOAK 4 SoM, based on RVC4\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eCamera connections\u003c\/th\u003e\n\u003ctd\u003e5 × FFC camera connectors (5x MIPI CSI D-PHY 4 Lane)\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eEthernet\u003c\/th\u003e\n\u003ctd\u003eUp to 2.5Gbps; M12 connection on the Developer Kit\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eUSB\u003c\/th\u003e\n\u003ctd\u003eUSB-C, up to 5Gbps, host and device operation\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eAuxiliary I\/O\u003c\/th\u003e\n\u003ctd\u003eDebug UART \/ GPIO, FSYNC \/ STROBE, USB 2.0 host, and 5V power output; available functions depend on configuration\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eExpansion\u003c\/th\u003e\n\u003ctd\u003eSPI \/ I2C \/ UART, GPIO \/ I2S, CAN interface, and SD card slot; support depends on board revision and software configuration\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eMotion sensors\u003c\/th\u003e\n\u003ctd\u003eLSM6 6-axis gyroscope\/accelerometer and AK09919C 3-axis magnetometer\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eDC input\u003c\/th\u003e\n\u003ctd\u003e6–32V DC\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eUSB-C power input\u003c\/th\u003e\n\u003ctd\u003eUSB Power Delivery sink; 15W minimum, 30W recommended\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003ePoE power input\u003c\/th\u003e\n\u003ctd\u003eIEEE 802.3at PoE+ through the PoE module, up to 25W\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eAuxiliary power output\u003c\/th\u003e\n\u003ctd\u003e5V at 1A, up to 5W\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eUSB-C power output\u003c\/th\u003e\n\u003ctd\u003eUp to 5W; using peripheral power reduces the available compute power budget\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eCarrier board footprint\u003c\/th\u003e\n\u003ctd\u003e70 × 53mm\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eBarebone weight\u003c\/th\u003e\n\u003ctd\u003e36g\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eDeveloper Kit weight\u003c\/th\u003e\n\u003ctd\u003e215g (without packaging)\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eMounting\u003c\/th\u003e\n\u003ctd\u003e4 × M3-sized PCB mounting holes\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eOperating temperature\u003c\/th\u003e\n\u003ctd\u003e−20°C to 50°C with appropriate thermal management; sustained performance depends on workload and cooling\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eStatus indicator\u003c\/th\u003e\n\u003ctd\u003eUser-programmable LED with device and OS status indication\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003c\/tbody\u003e\n\u003c\/table\u003e\n\u003ch4\u003eCompatible Camera Modules\u003c\/h4\u003e\n\u003cp\u003eOAK 4 FFC uses supported \u003cstrong\u003eOAK-FFC V2 camera modules\u003c\/strong\u003e. The launch lineup covers:\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e\n\u003cstrong\u003eIMX586:\u003c\/strong\u003e 48MP color, rolling shutter, with standard (non-wide) and wide-FOV versions; focus options vary by module\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eOV9282:\u003c\/strong\u003e 1MP monochrome, global shutter, with standard (non-wide) and wide-FOV versions\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eOG05:\u003c\/strong\u003e 5MP global shutter, with color and monochrome options in standard (non-wide) and wide-FOV versions\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003eFocus and field-of-view options vary by module. Select modules specified for OAK 4 FFC; compatibility should not be assumed for other FFC cameras. Camera modules are sold separately.\u003c\/p\u003e\n\u003ch5\u003eComing Q1 2027\u003c\/h5\u003e\n\u003cp\u003ePlanned additions to the OAK 4 FFC module lineup:\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eTime-of-Flight (ToF) modules\u003c\/li\u003e\n\u003cli\u003eThermal modules\u003c\/li\u003e\n\u003cli\u003eAdditional global-shutter sensors\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003eThese are upcoming options, separate from the launch camera lineup. Module specifications and ordering details will be added when available.\u003c\/p\u003e\n\u003ch4\u003eSoftware, Stereo Depth, and Calibration\u003c\/h4\u003e\n\u003cp\u003eBuild vision pipelines with \u003ca href=\"https:\/\/docs.luxonis.com\/software-v3\" target=\"_blank\"\u003eDepthAI v3 in Python or C++\u003c\/a\u003e and run them on the included OAK 4 SoM. The Linux-based Luxonis OS supports standalone application deployment. \u003ca href=\"https:\/\/docs.luxonis.com\/software-v3\/depthai\/tools\/oak-viewer\/\" target=\"_blank\"\u003eOAK Viewer\u003c\/a\u003e provides a way to inspect camera streams and evaluate supported pipeline configurations.\u003c\/p\u003e\n\u003cp\u003eFor stereo depth, choose a supported camera pair and a baseline suited to the working distance. There is no single fixed depth range or accuracy figure for this board: optics, baseline, resolution, lighting, scene texture, and calibration all affect the result.\u003c\/p\u003e\n\u003ch5\u003eCalibrating Your Camera Rig\u003c\/h5\u003e\n\u003cp\u003eLaunch OAK-FFC V2 modules ship with factory-calibrated camera intrinsics. The assembled rig still needs calibration for the placement and orientation of its cameras. Use the OAK 4 FFC workflow in OAK Viewer to enter the measured baselines and run Dynamic Calibration.\u003c\/p\u003e\n\u003cp\u003eFor supported factory-calibrated modules, Dynamic Calibration uses natural scenes without a printed ChArUco target. Repeat rig calibration after changing the baseline, replacing a camera module, or remounting the cameras. Validate calibration quality and depth performance for the final installation.\u003c\/p\u003e\n\u003cp\u003eUse the production-approved combination of Luxonis OS, DepthAI, and OAK Viewer for your board revision. See the OAK 4 FFC Getting Started Guide in Files.\u003c\/p\u003e\n\u003ch4\u003eConnectivity and Expansion\u003c\/h4\u003e\n\u003ch5\u003eCamera Connections\u003c\/h5\u003e\n\u003cp\u003eConnect supported OAK-FFC V2 modules to the five FFC ports and position them to suit your machine. Choose overlapping views for stereo depth or separate viewpoints for multi-camera perception. Resolution, frame rate, synchronization, and image-processing support depend on the selected sensors, port configuration, and software release.\u003c\/p\u003e\n\u003cp\u003eFFC orientation and the port pinout matter. Use the correct cable and connector orientation for each port, and disconnect power before connecting or changing camera modules.\u003c\/p\u003e\n\u003ch5\u003eEthernet and USB\u003c\/h5\u003e\n\u003cul\u003e\n\u003cli\u003e\n\u003cstrong\u003eEthernet:\u003c\/strong\u003e up to 2.5Gbps. The Developer Kit uses an 8-pin M12 panel-mount connector. The Barebone board exposes Ethernet through a Hirose DF50A-10P-1H(51) connector. Achievable throughput depends on the cable, switch, and host\/network interface.\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eUSB-C:\u003c\/strong\u003e up to 5Gbps, with host and device operation. Use a USB 3 data cable and a sufficiently powered USB-C PD source when USB supplies both power and data.\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eSeparate power and data:\u003c\/strong\u003e PoE+ can power the board while USB provides a direct data connection. Ethernet can also carry data when the board is powered through USB-C or its DC input.\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eStandalone or connected development:\u003c\/strong\u003e deploy the application to the onboard Linux system, or keep a computer connected while developing and inspecting streams with DepthAI and OAK Viewer.\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003ch5\u003eAuxiliary I\/O and Board-Level Interfaces\u003c\/h5\u003e\n\u003cp\u003eThe Developer Kit exposes auxiliary I\/O on an 8-pin M8 connector. On the Barebone board, the auxiliary connection is Hirose DF50A-8P-1H(51). The interface provides debug UART or GPIO, FSYNC\/STROBE signals, USB 2.0 host connectivity, and a 5V auxiliary power output, subject to the supported hardware revision and software configuration.\u003c\/p\u003e\n\u003cp\u003eExpansion headers expose configurable SPI, I2C, UART, GPIO, and I2S functions. A separate connector provides the CAN interface, and the board includes an SD card slot and a reset-button connection. Pin multiplexing, voltage levels, and available functions must be checked against the release-specific pinout before connecting peripherals.\u003c\/p\u003e\n\u003ch4\u003ePower Requirements and Power Budget\u003c\/h4\u003e\n\u003ch5\u003ePower Input Options\u003c\/h5\u003e\n\u003cul\u003e\n\u003cli\u003e\n\u003cstrong\u003eDC input:\u003c\/strong\u003e 6–32V DC. The Developer Kit uses a 4-pin M8 DC connector; the Barebone board uses a Hirose DF50A-4P-1H(51) connector. Use a supply and wiring appropriate to the complete camera and compute load.\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eUSB-C Power Delivery:\u003c\/strong\u003e 15W minimum; 30W recommended. A 15–20W source runs the OAK4 platform at reduced performance. A USB-A port alone is not an adequate power source.\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003ePoE+:\u003c\/strong\u003e IEEE 802.3at through the PoE module, with up to 25W available at the device. Use a compliant 30W PoE+ injector or switch. The PoE+ module is included in the Developer Kit; for Barebone integration, contact us.\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003ch5\u003eCompute and Peripheral Power\u003c\/h5\u003e\n\u003cp\u003eThe specified peak compute power budget is \u003cstrong\u003e25W without USB\/M8 accessories\u003c\/strong\u003e, or \u003cstrong\u003e20W when 5W is allocated to those accessories\u003c\/strong\u003e. The auxiliary output is 5V at 1A (5W maximum), and USB-C can supply up to 5W in source mode. Peripheral power comes from the same system budget; it is not additional compute capacity.\u003c\/p\u003e\n\u003cp\u003ePeak power is not a guaranteed continuous operating point. Actual consumption and sustained performance depend on the camera configuration, frame rates, AI and stereo workloads, attached peripherals, input supply, ambient temperature, and cooling. Allow for peak demand when sizing the supply and validate sustained workloads in the final assembly.\u003c\/p\u003e\n\u003ch4\u003eIntegration and Operating Conditions\u003c\/h4\u003e\n\u003ch5\u003eMounting and Thermal Design\u003c\/h5\u003e\n\u003cp\u003eThe carrier board measures \u003cstrong\u003e70 × 53mm\u003c\/strong\u003e, with \u003cstrong\u003efour M3-sized mounting holes\u003c\/strong\u003e. The Barebone assembly weighs \u003cstrong\u003e36g\u003c\/strong\u003e. The Developer Kit weighs \u003cstrong\u003e215g without packaging\u003c\/strong\u003e and includes a passive heatsink, thermal interface material, L-bracket, and mounting hardware. Barebone installations require an application-specific heatsink or a suitable thermal path into the enclosure.\u003c\/p\u003e\n\u003cp\u003eThe specified operating temperature range is \u003cstrong\u003e−20°C to 50°C\u003c\/strong\u003e with appropriate thermal management. Keep airflow around the heatsink unobstructed and validate cooling under the intended sustained workload. Mechanical drawings and mounting-hole locations will be linked in Files.\u003c\/p\u003e\n\u003ch5\u003eIntegration and Enclosure\u003c\/h5\u003e\n\u003cp\u003eOAK 4 FFC is an embedded board platform supplied without a sealed enclosure. The panel-mount connector set supports integration into a suitable IP67 enclosure when installed and sealed correctly. The finished system's ingress protection, thermal design, and end-product certification are the integrator's responsibility.\u003c\/p\u003e\n\u003cp\u003eThe connector installation torque specified for the panel-mount set is \u003cstrong\u003e0.784 N·m for M12\u003c\/strong\u003e and \u003cstrong\u003e0.588 N·m for M8\u003c\/strong\u003e. Follow the final assembly drawing and sealing instructions for the selected connector set.\u003c\/p\u003e\n\u003ch5\u003eStatus and Diagnostics\u003c\/h5\u003e\n\u003cp\u003eThe user-programmable status LED also indicates device and OS state: blinking blue for device setup, solid blue for ready, and a red flash on startup for a potential power-compatibility issue. A reset button and connection for an external reset button support integration and recovery.\u003c\/p\u003e\n\u003ch5\u003eCompliance\u003c\/h5\u003e\n\u003cp\u003eUse the OAK 4 FFC production compliance documents for design-in review. Certifications and export classifications from other OAK or FFC products do not establish compliance for this board or the finished system.\u003c\/p\u003e\n\u003ch2\u003eProduct Diagram\u003c\/h2\u003e\n\u003cp\u003eOAK 4 FFC production product diagram: \u003cstrong\u003e[link pending]\u003c\/strong\u003e\u003c\/p\u003e\n\u003ch2\u003ePackage Includes\u003c\/h2\u003e\n\u003ch4\u003eOAK 4 FFC Developer Kit\u003c\/h4\u003e\n\u003cp\u003eA preassembled configuration for development and evaluation:\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eOAK 4 FFC carrier board with OAK 4 SoM\u003c\/li\u003e\n\u003cli\u003ePoE+ module\u003c\/li\u003e\n\u003cli\u003ePanel-mount connector set for Ethernet, auxiliary I\/O, and DC power\u003c\/li\u003e\n\u003cli\u003ePassive heatsink and thermal interface material\u003c\/li\u003e\n\u003cli\u003eL-bracket and mounting hardware\u003c\/li\u003e\n\u003cli\u003eM12-to-RJ45 cable\u003c\/li\u003e\n\u003cli\u003eFFC cable helper tool\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eScrewdriver\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003ch4\u003eOAK 4 FFC Barebone\u003c\/h4\u003e\n\u003cp\u003eA compact configuration for integration into your own system:\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eOAK 4 FFC carrier board with OAK 4 SoM\u003c\/li\u003e\n\u003cli\u003eThermal interface material and mounting screws\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003eThe Barebone configuration requires your own cooling and cabling appropriate to the application. Connector specifications are in the Getting Started Guide, so you can build your own cables. For a preassembled connector set or PoE+ module, contact us.\u003c\/p\u003e\n\u003cp\u003e\u003cstrong\u003eCamera modules are not included\u003c\/strong\u003e with either configuration and must be selected separately.\u003c\/p\u003e\n\u003ch2\u003eFiles\u003c\/h2\u003e\n\u003cp\u003e\u003ca href=\"https:\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/files\/oak-4-ffc-datasheet_916b94fa-e886-4094-8544-44b8201e0dc2.pdf?v=1792443295\" target=\"_blank\"\u003eOAK 4 FFC Datasheet (PDF)\u003c\/a\u003e\u003c\/p\u003e\n\u003ch4\u003eOpen-Source Reference Design\u003c\/h4\u003e\n\u003cp\u003eThe OAK 4 FFC carrier and PoE board designs are open source. Use them as a starting point for your own carrier board around the OAK 4 SoM.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e\u003ca href=\"https:\/\/github.com\/luxonis\/oak-hardware\/tree\/master\/BK3498_OAK-4-FFC\" target=\"_blank\"\u003eOAK 4 FFC design files on GitHub\u003c\/a\u003e\u003c\/li\u003e\n\u003cli\u003e\u003ca href=\"https:\/\/github.com\/luxonis\/oak-hardware\/blob\/master\/BK3498_OAK-4-FFC\/Docs\/BK3498_R1D0.pdf\" target=\"_blank\"\u003eCarrier board schematic (PDF)\u003c\/a\u003e\u003c\/li\u003e\n\u003cli\u003e\u003ca href=\"https:\/\/github.com\/luxonis\/oak-hardware\/blob\/master\/BK3498_OAK-4-FFC\/Docs\/BK6970_R1D0.pdf\" target=\"_blank\"\u003ePoE board schematic (PDF)\u003c\/a\u003e\u003c\/li\u003e\n\u003cli\u003e\n\u003ca href=\"https:\/\/github.com\/luxonis\/oak-hardware\/blob\/master\/BK3498_OAK-4-FFC\/Source%20files\/BK3498_R1D0.zip\" target=\"_blank\"\u003eCarrier board Altium project\u003c\/a\u003e (PCB, schematics, fabrication and assembly outputs)\u003c\/li\u003e\n\u003cli\u003e\u003ca href=\"https:\/\/github.com\/luxonis\/oak-hardware\/blob\/master\/BK3498_OAK-4-FFC\/Source%20files\/BK6970_R1D0.zip\" target=\"_blank\"\u003ePoE board Altium project\u003c\/a\u003e\u003c\/li\u003e\n\u003cli\u003e\n\u003ca href=\"https:\/\/github.com\/luxonis\/oak-hardware\/tree\/master\/BK3498_OAK-4-FFC\/Libraries\" target=\"_blank\"\u003eOAK 4 SoM connector libraries\u003c\/a\u003e (Altium symbols and footprints)\u003c\/li\u003e\n\u003cli\u003e\n\u003ca href=\"https:\/\/github.com\/luxonis\/oak-hardware\/blob\/master\/BK3498_OAK-4-FFC\/Docs\/OAK-4-SOM_R7.pdf\" target=\"_blank\"\u003eOAK 4 SoM datasheet\u003c\/a\u003e (pinouts, electrical limits and mechanical drawings)\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e[PENDING: 3D CAD\/STEP models and dimension drawings, mounting-hole and panel cutout drawings, compliance documents]\u003c\/p\u003e\n\u003ch4\u003eGetting Started Guide\u003c\/h4\u003e\n\u003cp\u003e\u003ca href=\"https:\/\/docs.luxonis.com\/hardware\/platform\/deploy\/oak4-ffc-getting-started\/\" target=\"_blank\" rel=\"noopener\"\u003eOAK 4 FFC Getting Started Guide\u003c\/a\u003e\u003c\/p\u003e\n\u003cp\u003e \u003c\/p\u003e\n\u003cp\u003e \u003c\/p\u003e","brand":"Luxonis","offers":[{"title":"Devkit","offer_id":67852668960991,"sku":"OAK-4-FFC-DEVKIT","price":849.0,"currency_code":"USD","in_stock":true},{"title":"Barebone","offer_id":67852668993759,"sku":"OAK-4-FFC-BAREBONE","price":730.0,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/files\/oak-4-ffc-devkit-black-front-angle.png?v=1793181902","url":"https:\/\/checkout.luxonis.com\/products\/oak-4-ffc","provider":"Luxonis","version":"1.0","type":"link"}