{"product_id":"oak-d-iot-40-pro","title":"OAK-D IoT-40 S2","description":"\u003cp\u003e\u003cspan style=\"color: rgb(255, 42, 0);\"\u003e\u003cstrong\u003eTo place an order, please contact us via email at orders@luxonis.com. The minimum order quantity for this item is 100 pieces.\u003c\/strong\u003e\u003c\/span\u003e\u003c\/p\u003e\n\u003cp\u003eThe \u003cstrong\u003eOAK-D-IoT-40 Series 2\u003c\/strong\u003e baseboard features the following:\u003c\/p\u003e\n\u003cul dir=\"auto\"\u003e\n\u003cli\u003e2x OV9282 depth cameras\u003c\/li\u003e\n\u003cli\u003e1x IMX378 color camera\u003c\/li\u003e\n\u003cli\u003eESP32 onboard BT and WiFI\u003c\/li\u003e\n\u003cli\u003e6x MEMS microphones\u003c\/li\u003e\n\u003cli\u003e1x Speaker\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eOnboard 16GB eMMC storage\u003c\/li\u003e\n\u003cli\u003euSD Slot for up to 2TB additional storage\u003c\/li\u003e\n\u003cli\u003eStandalone boot and operation from NOR flash\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003cspan\u003eThe OAK-D-IoT-40 Series 2 is powered via a USB Type-C connector and requires a USB3-capable host or USB2 host that can provide 1.5A or higher. \u003cbr\u003e\u003cbr\u003eAlternatively, it can be powered via the 2.1mm barrel jack connector. USB3 5-Gbps speeds are standard for streaming video or data from the device. W\u003c\/span\u003e\u003c\/p\u003e\n\u003cp\u003eDocumentation is available \u003ca href=\"https:\/\/github.com\/luxonis\/depthai-hardware\/tree\/master\/NG2092_OAK-D-IoT-40\" title=\"GitHub Repo\" target=\"_blank\"\u003ehere\u003c\/a\u003e.\u003cbr\u003e\u003c\/p\u003e\n\u003cp\u003e\u003cspan data-sheets-value='{\"1\":2,\"2\":\"A00572\"}' mce-data-marked=\"1\"\u003e\u003cstrong\u003eNote! Beta store products might be hand calibrated (not factory calibrated), resulting in a less accurate depth map.\u003c\/strong\u003e\u003c\/span\u003e\u003c\/p\u003e\n\u003ch3\u003e\u003cspan data-sheets-value='{\"1\":2,\"2\":\"A00572\"}' mce-data-marked=\"1\"\u003eIncludes:\u003c\/span\u003e\u003c\/h3\u003e\n\u003cul\u003e\n\u003cli\u003e\u003cspan data-sheets-value='{\"1\":2,\"2\":\"A00572\"}' mce-data-marked=\"1\"\u003eOAK-D IoT-40 Series 2 camera\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003ch3\u003e\u003cspan data-mce-fragment=\"1\"\u003eReference Numbers:\u003c\/span\u003e\u003c\/h3\u003e\n\u003ch5\u003ePN:\u003cspan\u003e OAK-D IoT-40 S2\u003c\/span\u003e\u003cbr\u003eMN: A00545\u003c\/h5\u003e","brand":"Luxonis","offers":[{"title":"Default Title","offer_id":41042823741621,"sku":"A00545","price":299.0,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/products\/OAK-D-IoT-40-S2_front_ball.png?v=1650968436","url":"https:\/\/checkout.luxonis.com\/products\/oak-d-iot-40-pro","provider":"Luxonis","version":"1.0","type":"link"}