{"product_id":"oak-ffc-imx214-w","title":"OAK-FFC IMX214","description":"\u003cbody\u003e\n\n    \n        \u003cmeta charset=\"UTF-8\"\u003e\n        \u003cmeta name=\"viewport\" content=\"width=device-width, initial-scale=1.0\"\u003e\n\u003ctitle\u003eOAK-FFC IMX214 W\u003c\/title\u003e\n        \u003cstyle\u003e\n            body {\n            font-family: Arial, sans-serif;\n            line-height: 1.6;\n            color: #333;\n            max-width: 1200px;\n            margin: 0 auto;\n            padding: 20px;\n            }\n            table {\n            border-collapse: collapse;\n            width: 100%;\n            border-style: none;\n            }\n            th, td {\n            text-align: center;\n            padding: 8px;\n            border-style: none;\n            }\n            tr:nth-child(even) {\n            background-color: #FAFAFA;\n            }\n            p, li {\n            font-weight: 400;\n            }\n            b, strong {\n            font-weight: bold;\n            }\n        \u003c\/style\u003e\n    \n    \n        \u003cmain\u003e\n\u003cp\u003eThis camera module can be used with any of the \u003ca href=\"https:\/\/shop.luxonis.com\/collections\/oak-modules-1?tags=type-base+module\" target=\"_blank\"\u003eFFC baseboards\u003c\/a\u003e, perfectly suited for quick prototyping.\u003c\/p\u003e\n\u003ch4\u003eKey Features\u003c\/h4\u003e\n            \u003cul\u003e\n\u003cli\u003eSensor: IMX214\u003c\/li\u003e\n\u003cli\u003eType: Rolling Shutter\u003c\/li\u003e\n\u003cli\u003eDFOV \/ HFOV \/ VFOV: 117° \/ 105° \/ 88°\u003c\/li\u003e\n\u003cli\u003eResolution: 13MP (4208x3120)\u003c\/li\u003e\n\u003cli\u003eFocus: Fixed-Focus: 50 cm - ∞\u003c\/li\u003e\n\u003cli\u003eMax Framerate: 60 FPS\u003c\/li\u003e\n            \u003c\/ul\u003e\n\u003cp\u003e\u0026lt;!–--split--–\u0026gt;\u003c\/p\u003e\n\u003ch2\u003eDescription\u003c\/h2\u003e\n\u003ch4\u003eCamera Specifications\u003c\/h4\u003e\n            \u003ctable\u003e\n                \u003cthead\u003e\n                    \u003ctr\u003e\n                        \u003ctd\u003e\n\u003c\/td\u003e\n\u003ctd\u003eColor Camera\u003c\/td\u003e\n                    \u003c\/tr\u003e\n                \u003c\/thead\u003e\n                \u003ctbody\u003e\n                    \u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eSensor\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e\u003ca href=\"https:\/\/docs.luxonis.com\/hardware\/sensors\/IMX214\" target=\"_blank\"\u003eIMX214\u003c\/a\u003e\u003c\/td\u003e\n                    \u003c\/tr\u003e\n                    \u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eType\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eRolling Shutter\u003c\/td\u003e\n                    \u003c\/tr\u003e\n                    \u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eDFOV \/ HFOV \/ VFOV\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e117° \/ 105° \/ 88°\u003c\/td\u003e\n                    \u003c\/tr\u003e\n                    \u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eResolution\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e13MP (4208x3120)\u003c\/td\u003e\n                    \u003c\/tr\u003e\n                    \u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eFocus\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eFF: 50cm - ∞\u003c\/td\u003e\n                    \u003c\/tr\u003e\n                    \u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eMax framerate\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e35 FPS\u003c\/td\u003e\n                    \u003c\/tr\u003e\n                    \u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eLens size\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e1\/3.1\"\u003c\/td\u003e\n                    \u003c\/tr\u003e\n                    \u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eF-number\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e2.2 ± 5%\u003c\/td\u003e\n                    \u003c\/tr\u003e\n                    \u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eSpectral Range\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eVisible\u003c\/td\u003e\n                    \u003c\/tr\u003e\n                \u003c\/tbody\u003e\n            \u003c\/table\u003e\n\u003cp\u003eMore information can be found \u003ca href=\"https:\/\/docs.luxonis.com\/hardware\/sensors\/IMX214\" target=\"_blank\"\u003ehere\u003c\/a\u003e.\u003c\/p\u003e\n\u003ch2\u003ePackage Includes\u003c\/h2\u003e\n\u003cp\u003ePackage contains:\u003c\/p\u003e\n            \u003cul\u003e\n\u003cli\u003eOAK-FFC IMX214 W camera module\u003c\/li\u003e\n\u003cli\u003eFlexible flat cable, 15cm\u003c\/li\u003e\n            \u003c\/ul\u003e\n        \u003c\/main\u003e\n    \n\u003c\/body\u003e","brand":"Luxonis","offers":[{"title":"Default Title","offer_id":43254657876191,"sku":"OAK-FFC-IMX214-W","price":79.99,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/files\/Artboard6_1.png?v=1776633616","url":"https:\/\/checkout.luxonis.com\/products\/oak-ffc-imx214-w","provider":"Luxonis","version":"1.0","type":"link"}