{"product_id":"oak-ffc-imx477","title":"OAK-FFC IMX477 M12","description":"\u003cp\u003e\u003cspan style=\"color: #ff2a00;\"\u003e\u003cstrong\u003eNote: \u003cspan style=\"color: #000000;\"\u003eThis camera module is not available anymore. The \u003ca href=\"https:\/\/shop.luxonis.com\/products\/oak-ffc-imx577-m12\"\u003eIMX577\u003c\/a\u003e module is a suitable and fully supported replacement.\u003c\/span\u003e\u003c\/strong\u003e\u003c\/span\u003e\u003c\/p\u003e\n\u003cp\u003eCamera module attachable via flexible flat cable to any of the \u003ca data-mce-fragment=\"1\" href=\"https:\/\/docs.luxonis.com\/projects\/hardware\/en\/latest\/pages\/DM1090.html#oak-ffc-3p\" data-mce-href=\"https:\/\/docs.luxonis.com\/projects\/hardware\/en\/latest\/pages\/DM1090.html#oak-ffc-3p\" target=\"_blank\"\u003e OAK-FFC 3P\u003c\/a\u003e and \u003ca data-mce-fragment=\"1\" href=\"https:\/\/docs.luxonis.com\/projects\/hardware\/en\/latest\/pages\/DD2090.html#oak-ffc-4p\" data-mce-href=\"https:\/\/docs.luxonis.com\/projects\/hardware\/en\/latest\/pages\/DD2090.html#oak-ffc-4p\" target=\"_blank\"\u003e OAK-FFC 4P\u003c\/a\u003e base boards, perfectly suited for quick prototyping. \u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eSensor: IMX477\u003c\/li\u003e\n\u003cli\u003eType: Rolling Shutter\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eHFOV: 75°\u003c\/li\u003e\n\u003cli\u003eResolution: \u003cspan data-mce-fragment=\"1\" style=\"font-weight: 400;\" data-mce-style=\"font-weight: 400;\"\u003e12.3 MP (4056x3040)\u003c\/span\u003e\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eFocus: \u003cspan data-mce-fragment=\"1\" style=\"font-weight: 400;\" data-mce-style=\"font-weight: 400;\"\u003e10 cm - ∞\u003c\/span\u003e\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eMax Framerate: \u003cspan data-mce-fragment=\"1\" style=\"font-weight: 400;\" data-mce-style=\"font-weight: 400;\"\u003e60 FPS\u003c\/span\u003e\u003cbr\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u0026lt;!–--split--–\u0026gt;\u003c\/p\u003e\n\u003col\u003e\n\u003cli\u003e\u003ca href=\"https:\/\/docs.luxonis.com\/projects\/hardware\/en\/latest\/pages\/articles\/sensors\/imx477.html#imx477\" target=\"_blank\"\u003e\u003cstrong\u003eProduct Documentation\u003c\/strong\u003e\u003c\/a\u003e\u003c\/li\u003e\n\u003c\/ol\u003e\n\u003cp\u003e \u003c\/p\u003e\n\u003ch4\u003eCamera specifications:\u003cbr\u003e\n\u003c\/h4\u003e\n\u003cstyle\u003e\u003c!--\ntable {\nborder-style: none;\n  width: 100%;\n}\n\nth, td {\n  text-align: left;\nborder-style: none;\n  padding: 8px;\n}\n\ntr:nth-child(even) {\n  background-color: #FAFAFA;\nborder-style: none;\n}\n--\u003e\u003c\/style\u003e\n\u003ctable style=\"width: 461px;\"\u003e\n\u003ctbody\u003e\n\u003ctr style=\"height: 35px;\"\u003e\n\u003ctd style=\"width: 209.767px; text-align: center; height: 35px;\"\u003e\u003c\/td\u003e\n\u003ctd style=\"width: 234.233px; text-align: center; height: 35px;\"\u003eColor Camera\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr style=\"height: 35px;\"\u003e\n\u003ctd style=\"width: 209.767px; text-align: center; height: 35px;\"\u003e\n\u003cp\u003e\u003cb\u003eSensor\u003c\/b\u003e\u003c\/p\u003e\n\u003c\/td\u003e\n\u003ctd style=\"width: 234.233px; text-align: center; height: 35px;\"\u003e\n\u003cp\u003e\u003cspan style=\"font-weight: 400;\"\u003eIMX477\u003c\/span\u003e\u003c\/p\u003e\n\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr style=\"height: 28.5667px;\"\u003e\n\u003ctd style=\"width: 209.767px; text-align: center; height: 28.5667px;\"\u003e\u003cstrong\u003eType\u003c\/strong\u003e\u003c\/td\u003e\n\u003ctd style=\"width: 234.233px; text-align: center; height: 28.5667px;\"\u003eRolling Shutter\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr style=\"height: 35px;\"\u003e\n\u003ctd style=\"width: 209.767px; text-align: center; height: 35px;\"\u003e\n\u003cp\u003e\u003cb\u003eHFOV\u003c\/b\u003e\u003c\/p\u003e\n\u003c\/td\u003e\n\u003ctd style=\"width: 234.233px; text-align: center; height: 35px;\"\u003e\n\u003cp\u003e\u003cspan style=\"font-weight: 400;\"\u003e75°\u003c\/span\u003e\u003c\/p\u003e\n\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr style=\"height: 35px;\"\u003e\n\u003ctd style=\"width: 209.767px; text-align: center; height: 35px;\"\u003e\n\u003cp\u003e\u003cb\u003eResolution\u003c\/b\u003e\u003c\/p\u003e\n\u003c\/td\u003e\n\u003ctd style=\"width: 234.233px; text-align: center; height: 35px;\"\u003e\n\u003cp\u003e\u003cspan style=\"font-weight: 400;\"\u003e12.3 MP (4056x3040)\u003c\/span\u003e\u003c\/p\u003e\n\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr style=\"height: 35px;\"\u003e\n\u003ctd style=\"width: 209.767px; text-align: center; height: 35px;\"\u003e\n\u003cp\u003e\u003cb\u003eFocus\u003c\/b\u003e\u003c\/p\u003e\n\u003c\/td\u003e\n\u003ctd style=\"width: 234.233px; text-align: center; height: 35px;\"\u003e\n\u003cp\u003e\u003cspan style=\"font-weight: 400;\"\u003e10 cm - ∞\u003c\/span\u003e\u003c\/p\u003e\n\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr style=\"height: 55px;\"\u003e\n\u003ctd style=\"width: 209.767px; text-align: center; height: 55px;\"\u003e\n\u003cp\u003e\u003cb\u003eMaximum image transfer rate\u003c\/b\u003e\u003c\/p\u003e\n\u003c\/td\u003e\n\u003ctd style=\"width: 234.233px; text-align: center; height: 55px;\"\u003e\n\u003cp\u003e\u003cspan style=\"font-weight: 400;\"\u003e\u003cspan\u003e30 FPS at 4k, 60 FPS at 1080P\u003c\/span\u003e\u003c\/span\u003e\u003c\/p\u003e\n\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr style=\"height: 55px;\"\u003e\n\u003ctd style=\"width: 209.767px; text-align: center; height: 55px;\"\u003e\u003cstrong\u003eIR Sensitive\u003c\/strong\u003e\u003c\/td\u003e\n\u003ctd style=\"width: 234.233px; text-align: center; height: 55px;\"\u003eWith IR filter\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003c\/tbody\u003e\n\u003c\/table\u003e\n\u003cp\u003e\u003cbr\u003e\u003c\/p\u003e\n\u003ch2\u003e\n\u003cbr\u003ePackage includes\u003c\/h2\u003e\n\u003cp\u003e \u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eOAK-FFC IMX477 M12 camera module \u003c\/li\u003e\n\u003cli\u003eFlexible flat cable, 15cm\u003cbr\u003e\u003cbr\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003cbr\u003e\u003c\/p\u003e","brand":"Luxonis","offers":[{"title":"Default Title","offer_id":40782777680053,"sku":"A00443","price":84.99,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/products\/B0346_IMX477_DepthAI_22pin_1.jpg?v=1629385127","url":"https:\/\/checkout.luxonis.com\/products\/oak-ffc-imx477","provider":"Luxonis","version":"1.0","type":"link"}