{"product_id":"oak-ffc-kit-v2","title":"OAK-FFC Kit V2","description":"\u003cp\u003eThe \u003cstrong\u003eOAK-FFC Kit V2\u003c\/strong\u003e is the mechanical starter kit for the OAK Modular lineup. Mount an OAK 4 FFC board and up to five camera modules on a single aluminum rail, set each camera's position and stereo baseline, and get a working multi-camera rig on the bench without designing a fixture first.\u003c\/p\u003e\n\u003ch4\u003eKey Features\u003c\/h4\u003e\n\u003cul\u003e\n\u003cli\u003e\n\u003cstrong\u003eOne 250mm aluminum rail\u003c\/strong\u003e with sliding M5 nuts, so camera spacing is adjustable along the full length\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eFive camera module plates\u003c\/strong\u003e, one for each FFC port on OAK 4 FFC\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eHorizontal or vertical mounting:\u003c\/strong\u003e move the standoffs on a plate to rotate the camera module\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eUniversal board holder\u003c\/strong\u003e for OAK 4 FFC (RVC4) and OAK-FFC 4P (RVC2) [CONFIRM RVC2 BOARDS]\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eShips pre-assembled\u003c\/strong\u003e; only the two base feet are attached by hand\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u0026lt;!–--split--–\u0026gt;\u003c\/p\u003e\n\u003ch2\u003eDescription\u003c\/h2\u003e\n\u003cp\u003eMost multi-camera projects start with the same question: where should the cameras go? The OAK-FFC Kit V2 lets you answer it on the bench. Slide camera plates along the rail to try different baselines and viewpoints, then lock them in place with the M5 screws. When the layout works, use the measured positions to design your own enclosure or production mount.\u003c\/p\u003e\n\u003cp\u003eV2 is a redesign of the original OAK-FFC Kit. The single longer rail replaces the old long and short extrusions, and the plates are sized for OAK-FFC V2 camera modules. The board holder fits both RVC4 and RVC2 FFC boards, so one kit works across the modular lineup.\u003c\/p\u003e\n\u003cp\u003eAfter changing the camera layout, recalibrate the rig. For OAK 4 FFC, enter the measured baselines in OAK Viewer and run Dynamic Calibration. See the OAK 4 FFC Getting Started Guide in Files.\u003c\/p\u003e\n\u003ch4\u003eCompatibility\u003c\/h4\u003e\n\u003cul\u003e\n\u003cli\u003e\n\u003cstrong\u003eBoards:\u003c\/strong\u003e OAK 4 FFC (Developer Kit or Barebone) and OAK-FFC 4P [CONFIRM: 4P PoE \/ 3P \/ 1P PoE]\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eCamera modules:\u003c\/strong\u003e OAK-FFC V2 modules (IMX586, OV9282, OG05). [CONFIRM: V1 module support via RVC2 adapter plates]\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eNot included:\u003c\/strong\u003e the board and camera modules are sold separately; each camera module ships with its own FFC cable\u003c\/li\u003e\n\u003cli\u003eThe original OAK-FFC Kit's plates do not fit OAK-FFC V2 camera modules. Use this V2 kit with V2 modules.\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003ch2\u003eTechnical Specifications\u003c\/h2\u003e\n\u003ctable\u003e\n\u003ctbody\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eRail\u003c\/th\u003e\n\u003ctd\u003eAluminum extrusion profile, 250mm length [CONFIRM: 20 × 20mm cross-section]\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eCamera plates\u003c\/th\u003e\n\u003ctd\u003e5 × camera module plates; horizontal or vertical orientation\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eBoard holder\u003c\/th\u003e\n\u003ctd\u003e1 × FFC board holder, fits RVC4 and RVC2 FFC boards\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eFasteners\u003c\/th\u003e\n\u003ctd\u003eM5 (rail), M2 and M2.5 (plates and board)\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eMaterials\u003c\/th\u003e\n\u003ctd\u003e[PENDING: rail, plates, standoffs and screws]\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eAssembled length\u003c\/th\u003e\n\u003ctd\u003e250mm [PENDING: full assembled dimensions and weight]\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003cth scope=\"row\"\u003eShipping condition\u003c\/th\u003e\n\u003ctd\u003ePre-assembled; base feet packed separately\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003c\/tbody\u003e\n\u003c\/table\u003e\n\u003ch2\u003ePackage Includes\u003c\/h2\u003e\n\u003cul\u003e\n\u003cli\u003e1 × aluminum rail, 250mm\u003c\/li\u003e\n\u003cli\u003e1 × FFC board holder\u003c\/li\u003e\n\u003cli\u003e5 × camera module plates\u003c\/li\u003e\n\u003cli\u003e1 × EC bracket [CONFIRM: purpose and whether to name it]\u003c\/li\u003e\n\u003cli\u003e2 × base feet\u003c\/li\u003e\n\u003cli\u003e18 × M5 slot nuts\u003c\/li\u003e\n\u003cli\u003e18 × M5 × 6 socket head screws\u003c\/li\u003e\n\u003cli\u003e20 × M2 × 5 spacers\u003c\/li\u003e\n\u003cli\u003e20 × M2 × 3 pan head screws\u003c\/li\u003e\n\u003cli\u003e20 × M2 × 4 socket head screws\u003c\/li\u003e\n\u003cli\u003e4 × M2.5 × 6 pan head screws\u003c\/li\u003e\n\u003cli\u003eQuick-start sheet with QR code to the full assembly instructions\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e[CONFIRM: 5 × RVC2 adapter plates (607-29297) — included or separate? Any hex keys or tools?]\u003c\/p\u003e\n\u003ch2\u003eFiles\u003c\/h2\u003e\n\u003cul\u003e\n\u003cli\u003e\n\u003ca href=\"https:\/\/github.com\/luxonis\/oak-hardware\/blob\/master\/oak-ffc-kit\/OAK-FFC-KIT-V2_assembly_instruction.pdf\" target=\"_blank\"\u003eOAK-FFC Kit V2 Assembly Instructions (PDF)\u003c\/a\u003e [PENDING: file not uploaded yet]\u003c\/li\u003e\n\u003cli\u003eOAK-FFC Kit V2 3D model (STEP) [PENDING: public link]\u003c\/li\u003e\n\u003cli\u003eOAK 4 FFC Getting Started Guide [PENDING: final URL]\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003eSee other \u003ca href=\"https:\/\/shop.luxonis.com\/collections\/oak-modules\" target=\"_blank\"\u003eOAK Modules\u003c\/a\u003e.\u003c\/p\u003e\n","brand":"Luxonis","offers":[{"title":"Default Title","offer_id":68227665887455,"sku":"OAK-FFC-V2-KIT","price":54.99,"currency_code":"USD","in_stock":false}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/files\/OAK-FFC-Kit-V2-front-render-476.png?v=1793100495","url":"https:\/\/checkout.luxonis.com\/products\/oak-ffc-kit-v2","provider":"Luxonis","version":"1.0","type":"link"}