{"product_id":"oak-ffc-v2-imx586","title":"OAK-FFC V2 IMX586","description":"\u003cp\u003eThe \u003cb\u003eOAK-FFC V2 IMX586\u003c\/b\u003e is a 48MP color camera module for building high-resolution vision systems with OAK 4 FFC. Choose standard-view autofocus, standard-view fixed focus or wide-view fixed focus to match your application.\u003c\/p\u003e\u003ch4\u003eKey Features\u003c\/h4\u003e\u003cul\u003e\n\u003cli\u003eSony IMX586 HDR color sensor with rolling shutter\u003c\/li\u003e\n\u003cli\u003eMax resolution: 8000 × 6000 (48MP)\u003c\/li\u003e\n\u003cli\u003eThree lens\/focus configurations in one module family\u003c\/li\u003e\n\u003cli\u003eMain resolutions \u0026amp; FPS\u003cul\u003e\n\u003cli\u003e8000 × 6000 at 18.9 FPS\u003c\/li\u003e\n\u003cli\u003e4000 × 3000 at 60 FPS\u003c\/li\u003e\n\u003cli\u003e1920 × 1080 at 240 FPS\u003c\/li\u003e\n\u003cli\u003e1280 × 720 at 480 FPS\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\u003cp\u003e\u0026lt;!–--split--–\u0026gt;\u003c\/p\u003e\u003ch2\u003eDescription\u003c\/h2\u003e\u003cp\u003eConnect a V2 IMX586 module to the modular OAK 4 FFC platform to evaluate detailed color imaging for robotics, inspection and embedded vision. Autofocus lets you adjust focus in software; fixed-focus variants provide a set lens configuration. Select the exact configuration below rather than assuming all fields of view support autofocus.\u003c\/p\u003e\u003cp\u003eV2 modules are designed for OAK 4 FFC and are not mechanical drop-in replacements for V1 modules. Confirm your baseboard and mounting configuration before integration.\u003c\/p\u003e\u003ch4\u003eCamera Specifications\u003c\/h4\u003e\u003ctable\u003e\u003ctbody\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eSensor\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eSony IMX586\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eType\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eColor, rolling shutter\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eResolution\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e8000 × 6000 (48MP)\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eOptical format\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e1\/2 inch\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003ePixel size\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e0.8 µm\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eRVC4 frame rates\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e8000 × 6000: up to 18.9 FPS; 4000 × 3000: up to 60 FPS (2 × 2 binning) or 30 FPS (HDR)\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eIR filter\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eIR-cut 650 nm\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003c\/tbody\u003e\u003c\/table\u003e\u003ch4\u003eConfigurations\u003c\/h4\u003e\u003ctable\u003e\u003ctbody\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eConfiguration\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eStandard · Auto focus\u003c\/td\u003e\n\u003ctd\u003eStandard · Fixed focus\u003c\/td\u003e\n\u003ctd\u003eWide · Fixed focus\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eSKU\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eOAK-FFC-V2-IMX586\u003c\/td\u003e\n\u003ctd\u003eOAK-FFC-V2-IMX586-FF\u003c\/td\u003e\n\u003ctd\u003eOAK-FFC-V2-IMX586-W\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eDiagonal field of view\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e82.4°\u003c\/td\u003e\n\u003ctd\u003e82.4°\u003c\/td\u003e\n\u003ctd\u003e120°\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003c\/tbody\u003e\u003c\/table\u003e\u003cp\u003eFrame rates depend on the selected sensor mode and system configuration. V2 module dimensions, detailed lens specifications and release integration files are pending final review.\u003c\/p\u003e\u003ch2\u003ePackage Includes\u003c\/h2\u003e\u003cul\u003e\n\u003cli\u003eSelected OAK-FFC V2 camera module\u003c\/li\u003e\n\u003cli\u003e26-pin, 0.5 mm pitch flexible flat cable (6 inches)\u003c\/li\u003e\n\u003c\/ul\u003e\u003ch2\u003eFiles\u003c\/h2\u003e\u003cul\u003e\u003cli\u003e\u003ca href=\"https:\/\/docs.luxonis.com\/hardware\/sensors\/IMX586\" target=\"_blank\"\u003eIMX586 sensor documentation\u003c\/a\u003e\u003c\/li\u003e\u003c\/ul\u003e\u003cp\u003eV2 module CAD, mechanical drawings and product renders are not yet included.\u003c\/p\u003e","brand":"Luxonis","offers":[{"title":"Standard - Auto focus","offer_id":68178017943775,"sku":"OAK-FFC-V2-IMX586","price":59.99,"currency_code":"USD","in_stock":true},{"title":"Standard - Fixed focus","offer_id":68178017976543,"sku":"OAK-FFC-V2-IMX586-FF","price":59.99,"currency_code":"USD","in_stock":true},{"title":"Wide - Fixed focus","offer_id":68178018009311,"sku":"OAK-FFC-V2-IMX586-W","price":69.99,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/files\/OAK-FFC-V2_IMX586_standard_34.jpg?v=1793056213","url":"https:\/\/checkout.luxonis.com\/products\/oak-ffc-v2-imx586","provider":"Luxonis","version":"1.0","type":"link"}