{"product_id":"oak-ffc-v2-og05","title":"OAK-FFC V2 OG05","description":"\u003cp\u003eThe \u003cb\u003eOAK-FFC V2 OG05\u003c\/b\u003e is a 5MP global-shutter camera module family for OAK 4 FFC. Choose color or monochrome imaging, each with standard- and wide-view fixed-focus configurations, for custom robotics and embedded vision systems.\u003c\/p\u003e\n\u003ch4\u003eKey Features\u003c\/h4\u003e\n\u003cul\u003e\n\u003cli\u003e5MP OG05-family sensor with global shutter\u003c\/li\u003e\n\u003cli\u003eM12 lens\u003c\/li\u003e\n\u003cli\u003eField of view: 94° DFOV (Standard) or 162° DFOV (Wide)\u003c\/li\u003e\n\u003cli\u003eColor and monochrome configurations\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eFixed focus across all configurations\u003c\/li\u003e\n\u003cli\u003eMain resolutions \u0026amp; FPS\n\u003cul\u003e\n\u003cli\u003e2592 × 1944 at 60 FPS\u003c\/li\u003e\n\u003cli\u003e1920 × 1080 at 90 FPS\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u0026lt;!–--split--–\u0026gt;\u003c\/p\u003e\n\u003ch2\u003eDescription\u003c\/h2\u003e\n\u003cp\u003eUse the OG05 module family to evaluate higher-resolution global-shutter imaging on OAK 4 FFC. Global-shutter capture avoids the motion distortion associated with rolling-shutter readout. Select color when the application needs color information, or monochrome for grayscale imaging.\u003c\/p\u003e\n\u003cp\u003eV2 modules are designed for OAK 4 FFC and are not mechanical drop-in replacements for V1 modules. Confirm your baseboard and mounting configuration before integration.\u003c\/p\u003e\n\u003ch4\u003eCamera Specifications\u003c\/h4\u003e\n\u003ctable\u003e\n\u003ctbody\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eSensor family\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eOG05\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eResolution class\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e2592 × 1944 (5MP)\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eShutter\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eGlobal shutter\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eFocus\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eFixed focus\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003c\/tbody\u003e\n\u003c\/table\u003e\n\u003cp\u003eThe OG05B sensor family uses a 1\/2.53-inch optical format with 2.2 µm pixels. The sensor supports up to 60 FPS at full resolution; supported frame rates in the Luxonis configuration require confirmation.\u003c\/p\u003e\n\u003ch4\u003eConfigurations\u003c\/h4\u003e\n\u003ctable\u003e\n\u003cthead\u003e\n\u003ctr\u003e\n\u003cth\u003eConfiguration\u003c\/th\u003e\n\u003cth\u003eSensor\u003c\/th\u003e\n\u003cth\u003eSKU\u003c\/th\u003e\n\u003c\/tr\u003e\n\u003c\/thead\u003e\n\u003ctbody\u003e\n\u003ctr\u003e\n\u003ctd\u003eStandard · Color · Fixed focus\u003c\/td\u003e\n\u003ctd\u003eOG05B20 (color)\u003c\/td\u003e\n\u003ctd\u003eOAK-FFC-V2-OG05-C\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003eStandard · Mono · Fixed focus\u003c\/td\u003e\n\u003ctd\u003eOG05B2B (monochrome)\u003c\/td\u003e\n\u003ctd\u003eOAK-FFC-V2-OG05-M\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003eWide · Color · Fixed focus\u003c\/td\u003e\n\u003ctd\u003eOG05B20 (color)\u003c\/td\u003e\n\u003ctd\u003eOAK-FFC-V2-OG05-C-W\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003eWide · Mono · Fixed focus\u003c\/td\u003e\n\u003ctd\u003eOG05B2B (monochrome)\u003c\/td\u003e\n\u003ctd\u003eOAK-FFC-V2-OG05-M-W\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003c\/tbody\u003e\n\u003c\/table\u003e\n\u003cp\u003eExact lens fields of view, supported frame rates, module dimensions and release integration files for these configurations are pending final verification.\u003c\/p\u003e\n\u003ch2\u003ePackage Includes\u003c\/h2\u003e\n\u003cul\u003e\n\u003cli\u003eSelected OAK-FFC V2 OG05 camera module\u003c\/li\u003e\n\u003cli\u003e26-pin, 0.5 mm pitch flexible flat cable (6 inches)\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003ch2\u003eFiles\u003c\/h2\u003e\n\u003cp\u003e\u003ca href=\"https:\/\/www.ovt.com\/products\/og05b\/\" target=\"_blank\"\u003eOG05B manufacturer specifications\u003c\/a\u003e. Variant-specific lens documentation, V2 CAD, mechanical drawings and product renders are not yet included.\u003c\/p\u003e","brand":"Luxonis","offers":[{"title":"Standard · Color · Fixed focus","offer_id":68178032492767,"sku":"OAK-FFC-V2-OG05-C","price":119.99,"currency_code":"USD","in_stock":true},{"title":"Standard · Mono · Fixed focus","offer_id":68178032525535,"sku":"OAK-FFC-V2-OG05-M","price":119.99,"currency_code":"USD","in_stock":true},{"title":"Wide · Color · Fixed focus","offer_id":68178032558303,"sku":"OAK-FFC-V2-OG05-C-W","price":129.99,"currency_code":"USD","in_stock":true},{"title":"Wide · Mono · Fixed focus","offer_id":68178032591071,"sku":"OAK-FFC-V2-OG05-M-W","price":129.99,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/files\/OAK-FFC-V2_OG05_standard_34.jpg?v=1793056213","url":"https:\/\/checkout.luxonis.com\/products\/oak-ffc-v2-og05","provider":"Luxonis","version":"1.0","type":"link"}