{"product_id":"oak-ffc-v2-ov9282","title":"OAK-FFC V2 OV9282","description":"\u003cp\u003eThe \u003cb\u003eOAK-FFC V2 OV9282\u003c\/b\u003e is a 1MP monochrome global-shutter camera module for OAK 4 FFC. It is suited to stereo vision and imaging moving scenes, with standard- and wide-view fixed-focus configurations.\u003c\/p\u003e\u003ch4\u003eKey Features\u003c\/h4\u003e\u003cul\u003e\n\u003cli\u003eOV9282 monochrome sensor with global shutter\u003c\/li\u003e\n\u003cli\u003eMax resolution: 1280 × 800 (1MP)\u003c\/li\u003e\n\u003cli\u003eStandard and wide fields of view; fixed focus\u003c\/li\u003e\n\u003cli\u003eMain resolutions \u0026amp; FPS\u003cul\u003e\n\u003cli\u003e1280 × 800 at 120 FPS\u003c\/li\u003e\n\u003cli\u003e640 × 400 at 240 FPS\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\u003cp\u003e\u0026lt;!–--split--–\u0026gt;\u003c\/p\u003e\u003ch2\u003eDescription\u003c\/h2\u003e\u003cp\u003eBuild custom stereo and multi-camera vision systems around OAK 4 FFC with the V2 OV9282 module. Its global shutter captures the frame at the same time, avoiding the motion distortion associated with rolling-shutter readout. Choose the standard lens for a narrower view or the wide lens to cover more of the scene.\u003c\/p\u003e\u003cp\u003eV2 modules are designed for OAK 4 FFC and are not mechanical drop-in replacements for V1 modules. Confirm your baseboard and mounting configuration before integration.\u003c\/p\u003e\u003ch4\u003eCamera Specifications\u003c\/h4\u003e\u003ctable\u003e\u003ctbody\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eSensor\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eOV9282\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eType\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eMonochrome, global shutter\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eResolution\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e1280 × 800 (1MP)\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eOptical format\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e1\/4 inch\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003ePixel size\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e3 µm\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eRVC4 frame rate\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eUp to 120 FPS at 1280 × 800; 240 FPS at 640 × 400 (Luxonis OS 1.45+)\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eFocus\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eFixed focus\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eFilter\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eDual-band: IR-cut 650 nm + 940 nm bandpass\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003c\/tbody\u003e\u003c\/table\u003e\u003ch4\u003eConfigurations\u003c\/h4\u003e\u003ctable\u003e\u003ctbody\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eConfiguration\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eStandard · Mono · Fixed focus\u003c\/td\u003e\n\u003ctd\u003eWide · Mono · Fixed focus\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eSKU\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003eOAK-FFC-V2-OV9282\u003c\/td\u003e\n\u003ctd\u003eOAK-FFC-V2-OV9282-W\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003ctr\u003e\n\u003ctd\u003e\u003cb\u003eDiagonal field of view\u003c\/b\u003e\u003c\/td\u003e\n\u003ctd\u003e84.5°\u003c\/td\u003e\n\u003ctd\u003e149.2°\u003c\/td\u003e\n\u003c\/tr\u003e\n\u003c\/tbody\u003e\u003c\/table\u003e\u003cp\u003eFrame rate depends on the system configuration. V2 module dimensions, detailed lens specifications and release integration files are pending final review.\u003c\/p\u003e\u003ch2\u003ePackage Includes\u003c\/h2\u003e\u003cul\u003e\n\u003cli\u003eSelected OAK-FFC V2 camera module\u003c\/li\u003e\n\u003cli\u003e26-pin, 0.5 mm pitch flexible flat cable (6 inches)\u003c\/li\u003e\n\u003c\/ul\u003e\u003ch2\u003eFiles\u003c\/h2\u003e\u003cul\u003e\u003cli\u003e\u003ca href=\"https:\/\/docs.luxonis.com\/hardware\/sensors\/OV9282\" target=\"_blank\"\u003eOV9282 sensor documentation\u003c\/a\u003e\u003c\/li\u003e\u003c\/ul\u003e\u003cp\u003eV2 module CAD, mechanical drawings and product renders are not yet included.\u003c\/p\u003e","brand":"Luxonis","offers":[{"title":"Standard · Mono · Fixed focus","offer_id":68178020434143,"sku":"OAK-FFC-V2-OV9282","price":39.99,"currency_code":"USD","in_stock":true},{"title":"Wide · Mono · Fixed focus","offer_id":68178020466911,"sku":"OAK-FFC-V2-OV9282-W","price":49.99,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/files\/OAK-FFC-V2_OV9282_standard_34.jpg?v=1793056214","url":"https:\/\/checkout.luxonis.com\/products\/oak-ffc-v2-ov9282","provider":"Luxonis","version":"1.0","type":"link"}