{"product_id":"oak-som-iot-1","title":"OAK-SoM-IoT (sets)","description":"\u003cp data-mce-fragment=\"1\"\u003e\u003cspan style=\"color: #ff2a00;\"\u003e\u003cstrong\u003e\u003cspan\u003eTo place an order, please contact us via email at \u003c\/span\u003e\u003ca class=\"c-link c-link--underline\" data-stringify-link=\"mailto:orders@luxonis.com\" data-sk=\"tooltip_parent\" aria-haspopup=\"menu\" href=\"mailto:orders@luxonis.com\" rel=\"noopener noreferrer\" target=\"_blank\" delay=\"150\"\u003eorders@luxonis.com\u003cspan aria-label=\"(opens in new tab)\" data-qa=\"opens-in-new-tab\"\u003e\u003c\/span\u003e\u003c\/a\u003e\u003cspan\u003e. The minimum order quantity for this item is 100 pieces.\u003c\/span\u003e\u003c\/strong\u003e\u003c\/span\u003e\u003c\/p\u003e\n\u003cp data-mce-fragment=\"1\"\u003e\u003cspan style=\"color: #ff2a00;\"\u003e\u003cstrong\u003eOAK IoT series is now community-supported only and is provided as-is. This means we won’t update it and don’t provide support for it.\u003c\/strong\u003e\u003c\/span\u003e \u003c\/p\u003e\n\u003cp\u003e\u003cstrong\u003eOAK-SoM-IoT\u003c\/strong\u003e is an embedded variant of OAK-SoM that includes a 128MB NOR flash and boot-switch capabilities such that it can be booted over USB (for use with our \u003ca title=\"DepthAI USB-based Python API\" href=\"https:\/\/docs.luxonis.com\/api\/\" data-mce-href=\"https:\/\/docs.luxonis.com\/api\/\"\u003ePython API\u003c\/a\u003e) or set to boot out of NOR-flash for communication with microcontrollers over SPI.\u003c\/p\u003e\n\u003cp\u003eThe key difference between \u003cstrong data-mce-fragment=\"1\"\u003eOAK-SoM-IoT\u003c\/strong\u003e and the standard \u003ca title=\"OAK-SoM\" href=\"https:\/\/shop.luxonis.com\/products\/oak-som-5-pcs\" target=\"_blank\"\u003eOAK-SoM\u003c\/a\u003e is that the latter requires a host processor running Linux, Mac, or Windows to operate, whereas this module can boot out of NOR flash - allowing SPI communication with microcontrollers which may be running no operating system at all (bare metal C or C++ code).\u003c\/p\u003e\n\u003cp\u003eThis module is pre-mounted on the \u003ca title=\"OAK-D-IoT-40\" href=\"https:\/\/shop.luxonis.com\/collections\/iot\/products\/oak-d-iot-40\" target=\"_blank\"\u003eOAK-D-IoT-40\u003c\/a\u003e.\u003c\/p\u003e\n\u003cp\u003e• All connectivity through a single 100-pin connector (DF40C-100DP-0.4V(51))\u003cbr\u003e\u003cmeta charset=\"utf-8\"\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e2x 2-lane MIPI Camera Interface\u003c\/li\u003e\n\u003cli\u003e1x 4-lane MIPI Camera Interface\u003c\/li\u003e\n\u003cli\u003eQuad SPI with 2 dedicated chip-selects\u003c\/li\u003e\n\u003cli\u003eI²C\u003c\/li\u003e\n\u003cli\u003eUART\u003c\/li\u003e\n\u003cli\u003eUSB2\u003c\/li\u003e\n\u003cli\u003eUSB3\u003c\/li\u003e\n\u003cli\u003eSeveral GPIO (1.8 V and 3.3 V)\u003c\/li\u003e\n\u003cli\u003eSupports off-board eMMC or SD Card\u003c\/li\u003e\n\u003cli\u003eOn-board NOR boot Flash (optional)\u003c\/li\u003e\n\u003cli\u003eOn-board EEPROM (optional)\u003c\/li\u003e\n\u003cli\u003eAll power regulation, clock generation, etc. on module\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u0026lt;!–--split--–\u0026gt;\u003c\/p\u003e\n\u003ch2\u003eDescription\u003c\/h2\u003e\n\u003col\u003e\n\u003cli\u003e\n\u003cp\u003e\u003ca href=\"https:\/\/files.luxonis.com\/store-files\/oak-som-iot.pdf\" target=\"_blank\" title=\"OAK-SoM-IoT\" rel=\"noopener\"\u003eProduct documentation\u003c\/a\u003e\u003c\/p\u003e\n\u003c\/li\u003e\n\u003c\/ol\u003e\n\u003cp\u003ePackage includes:\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e\n\u003cstrong\u003eOAK-SoM (5pcs, box)\u003c\/strong\u003e\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eSystem on Module - 5 pcs\u003c\/li\u003e\n\u003cli\u003e\u003cstrong\u003eOAK-SoM (25 pcs, tray)\u003c\/strong\u003e\u003c\/li\u003e\n\u003cli\u003eSystem on Module - 25 pcs\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003cbr\u003e\u003c\/p\u003e","brand":"Luxonis","offers":[{"title":"5 pieces","offer_id":43896073421023,"sku":"A00463","price":409.95,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/products\/SoM_Embedded_b3e78a5d-0a31-4764-8ace-63903e504177.jpg?v=1630664258","url":"https:\/\/checkout.luxonis.com\/products\/oak-som-iot-1","provider":"Luxonis","version":"1.0","type":"link"}