{"product_id":"rvc4-dev-kit-ea-copy","title":"RVC4-DevKit","description":"\u003cp\u003e\n  \u003cspan style=\"color: #404040;\"\u003e\n    The \u003cstrong\u003eRVC4-DevKit\u003c\/strong\u003e is a development kit around\n    \u003ca href=\"https:\/\/shop.luxonis.com\/products\/oak-4-som\" rel=\"noopener\" target=\"_blank\"\u003eOAK 4 SoM\u003c\/a\u003e,\n    which features the\n    \u003ca href=\"https:\/\/docs.luxonis.com\/hardware\/platform\/rvc\/rvc4\/\" rel=\"noopener\" target=\"_blank\"\u003eRobotics Vision Core 4\u003c\/a\u003e\n    with a \u003cstrong\u003e6-core ARM CPU and 52 TOPS for AI\u003c\/strong\u003e.\n    It is ideal for prototyping industrial automation, robotics, and security systems.\n  \u003c\/span\u003e\n\u003c\/p\u003e\n\n\u003ch4\u003e\n  Main features\n  \u003ca href=\"https:\/\/docs.luxonis.com\/hardware\/platform\/rvc\/rvc4\/\" rel=\"noopener\" target=\"_blank\"\u003e\u003cstrong\u003e(RVC4)\u003c\/strong\u003e\u003c\/a\u003e:\n\u003c\/h4\u003e\n\u003cul class=\"d_flex flex_column items_stretch list_disc list_outside pl_5 gap_2\"\u003e\n  \u003cli\u003e\n\u003cb\u003e6-core ARM\u003c\/b\u003e CPU running Linux (Kernel 5.15)\u003c\/li\u003e\n  \u003cli\u003e\n    \u003cb\u003eAI\u003c\/b\u003e: 52 TOPS\n    \u003cul class=\"p-rich_text_list p-rich_text_list__bullet p-rich_text_list--nested\"\u003e\n      \u003cli\u003eDSP: 48 TOPS (INT8) \/ 12 TOPS (FP16)\u003c\/li\u003e\n      \u003cli\u003eGPU: 4 TOPS (FP16)\u003c\/li\u003e\n    \u003c\/ul\u003e\n  \u003c\/li\u003e\n  \u003cli\u003e\n\u003cb\u003eComputer vision:\u003c\/b\u003e Stereo depth, frame warp engine, optical flow, feature detection, description matching, template matching\u003c\/li\u003e\n  \u003cli\u003e\n\u003cb\u003eISP\u003c\/b\u003e: 5 concurrent camera streams, HDR, EIS, 3A, up to 3x 8K @ 30FPS\u003c\/li\u003e\n  \u003cli\u003e\n\u003cb\u003eEncoding\u003c\/b\u003e: 4K @ 240FPS decoding, 4K @ 120FPS encoding for H264 and H265. Decoding also supported for VP9, AV1\u003c\/li\u003e\n\u003c\/ul\u003e\n\n\u003c!--split--\u003e\n\n\u003ch2\u003e\u003cstrong\u003e\u003cspan style=\"color: #404040;\"\u003eInterfaces\u003c\/span\u003e\u003c\/strong\u003e\u003c\/h2\u003e\n\u003cp\u003e\u003cspan style=\"color: #404040;\"\u003eAvailable interfaces on this DevKit:\u003c\/span\u003e\u003c\/p\u003e\n\u003cul\u003e\n  \u003cli\u003eRJ45 for 2.5GbE and PoE+ powering\u003c\/li\u003e\n  \u003cli\u003eM8 auxiliary connector\u003c\/li\u003e\n  \u003cli\u003eBarrel jack (12V DC) for power\u003c\/li\u003e\n  \u003cli\u003eUSB-C 3.2 with PD support\u003c\/li\u003e\n  \u003cli\u003e\n    6x camera input (4x 2-lane, 2x 4-lane MIPI) compatible with\n    \u003ca class=\"c-link c-link--underline\" href=\"https:\/\/shop.luxonis.com\/collections\/oak-modules\/?q=filter_tag%3dtype-camera+module\u0026amp;sort_by=manual\" rel=\"noopener noreferrer\" target=\"_blank\"\u003eOAK FFC camera modules\u003c\/a\u003e\n    \u003cul class=\"p-rich_text_list p-rich_text_list__bullet p-rich_text_list--nested\"\u003e\n      \u003cli\u003eSupported sensors (as of now): OV9282, IMX586\/IMX582, AR0234\u003c\/li\u003e\n      \u003cli\u003eConcurrent camera streaming: 3 high-res color streams + 2 low-res monochrome streams\u003c\/li\u003e\n    \u003c\/ul\u003e\n  \u003c\/li\u003e\n  \u003cli\u003eM2.M connector (PCIe)\u003c\/li\u003e\n  \u003cli\u003eM2.E connector (SDIO)\u003c\/li\u003e\n  \u003cli\u003eUSB-C for debugging (UART)\u003c\/li\u003e\n  \u003cli\u003eCAN interface (via SPI)\u003c\/li\u003e\n  \u003cli\u003eIMU (not tested)\u003c\/li\u003e\n  \u003cli\u003eDisplay Port (not tested)\u003c\/li\u003e\n  \u003cli\u003eSD card (not tested)\u003c\/li\u003e\n  \u003cli\u003e4x 14-pin header pin connectors - multiple GPIOs (multiplexed), UART, SPI, I3C, I2C interfaces\u003c\/li\u003e\n\u003c\/ul\u003e\n\n\u003ch2\u003e\u003cstrong\u003eSpecifications\u003c\/strong\u003e\u003c\/h2\u003e\n\u003cul\u003e\n  \u003cli\u003eDimensions: 168x119 mm\u003c\/li\u003e\n  \u003cli\u003eWeight: 215g (total) - 140g DevKit, 60g fan, 5g SoM, 10g standoffs\u003c\/li\u003e\n\u003c\/ul\u003e\n\n\u003ch2\u003e\u003cb\u003ePackage includes\u003c\/b\u003e\u003c\/h2\u003e\n\u003cul\u003e\n  \u003cli\u003eRVC4-DevKit\u003c\/li\u003e\n  \u003cli\u003eOAK 4 SoM\u003c\/li\u003e\n  \u003cli\u003ePower supply (12V DC)\u003c\/li\u003e\n  \u003cli\u003ePCBA standoffs\u003c\/li\u003e\n  \u003cli\u003eHeatsink with a cooling fan\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"Luxonis","offers":[{"title":"Default Title","offer_id":45938453250271,"sku":"OAK-4-SOM-DEV","price":2500.0,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/files\/oak4-devkit.png?v=1736948281","url":"https:\/\/checkout.luxonis.com\/products\/rvc4-dev-kit-ea-copy","provider":"Luxonis","version":"1.0","type":"link"}