{"product_id":"stock-lens-for-oak4-cs-ln210","title":"Stock Lens for OAK 4 CS (LN210)","description":"\u003cstyle\u003e\n        body {\n            font-family: Arial, sans-serif;\n            line-height: 1.6;\n            color: #333;\n            max-width: 1200px;\n            margin: 0 auto;\n            padding: 20px;\n        }\n\n        table {\n            border-collapse: collapse;\n            width: 100%;\n            border-style: none;\n        }\n\n        th,td {\n            text-align: center;\n            padding: 8px;\n            border-style: none;\n        }\n\n        tr:nth-child(even) {\n            background-color: #FAFAFA;\n        }\n\n        p,li {\n            font-weight: 400;\n        }\n\n        b,strong {\n            font-weight: bold;\n        }\n    \u003c\/style\u003e\n\u003cmain\u003e\n\u003cp\u003e\u003cstrong\u003eLN210 \u003c\/strong\u003eis the recommended stock CS-mount lens for OAK 4 CS, designed for flexible zoom and precise optical control.\u003cbr\u003eIts manual zoom and focus allow fine adjustment across short- and long-range scenes, making it well suited for applications that require adaptable framing and detailed image capture.\u003c\/p\u003e\n\u003ch5\u003eQuick Highlights\u003c\/h5\u003e\n\u003cul\u003e\n\u003cli\u003eCompatible with OAK 4 CS via CS-mount\u003c\/li\u003e\n\u003cli\u003eManual zoom lens with adjustable focal length\u003c\/li\u003e\n\u003cli\u003eSupports both IMX586 and OG05B10 sensors\u003c\/li\u003e\n\u003cli\u003eOptimized for applications requiring variable working distances\u003c\/li\u003e\n\u003cli\u003eIndustrial form factor designed for stable mounting\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003cmeta charset=\"utf-8\"\u003e\u0026lt;!–--split--–\u0026gt;\u003c\/p\u003e\n\u003ch2\u003eDescription\u003c\/h2\u003e\n\u003cp\u003eThe LENS-LN210-KIT contains a C-mount zoom lens with an included C\/CS adapter ring to pair seamlessly with the OAK 4 CS. Featuring a manually adjustable focal length, aperture and focus distance, it enables precise control over framing and magnification without changing lenses or hardware.\u003c\/p\u003e\n\u003cp\u003eWith support for both high-resolution rolling-shutter and global-shutter sensors, the LN210 provides consistent optical performance across a wide range of deployment scenarios. Its adjustable zoom makes it suitable for installations that require flexibility in field of view, whether focusing on nearby detail or monitoring subjects at greater distances.\u003c\/p\u003e\n\u003cp\u003eThis lens is intended for users who need optical adaptability and reliable image quality in a single, integrated solution.\u003c\/p\u003e\n\u003cp\u003e\u003cem\u003eThis lens is not publicly available outside of Luxonis. Contact us for supplier or availability details.\u003c\/em\u003e\u003c\/p\u003e\n\u003ch4\u003eLens Specifications\u003c\/h4\u003e\n\u003cul\u003e\n\u003cli\u003eLens Type: Zoom\u003c\/li\u003e\n\u003cli\u003eEffective Focal Length: 10–50 mm\u003c\/li\u003e\n\u003cli\u003eAperture: Manual\u003c\/li\u003e\n\u003cli\u003eMinimum F-number: f\/1.4 (Wide–Tele)\u003c\/li\u003e\n\u003cli\u003eDimensions: 50 × 92 mm (diameter × length)\u003c\/li\u003e\n\u003cli\u003eDistortion:\n\u003cul\u003e\n\u003cli\u003eWide: –9.95%\u003c\/li\u003e\n\u003cli\u003eTele: –1.29%\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003c\/li\u003e\n\u003cli\u003eIR Correction: Yes\u003c\/li\u003e\n\u003cli\u003eMinimum Object Distance: 0.5 m – 1.5 m\u003c\/li\u003e\n\u003cli\u003eIP Rating: IP65\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003ch4\u003eField of View\u003c\/h4\u003e\n\u003cul\u003e\n\u003cli\u003eOG05B10 (5MP Global Shutter)\n\u003cul\u003e\n\u003cli\u003eWide: 28.5° \/ 21.5° \/ 36°\u003c\/li\u003e\n\u003cli\u003eTele: 7° \/ 5° \/ 9°\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003c\/li\u003e\n\u003cli\u003eIMX586 (48MP Rolling Shutter)\n\u003cul\u003e\n\u003cli\u003eWide: 33° \/ 24.5° \/ 41°\u003c\/li\u003e\n\u003cli\u003eTele: 7.5° \/ 6° \/ 10°\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003cmeta charset=\"utf-8\"\u003e\u003cem\u003eIngress Protection Note: The LN210 lens itself is IP65 rated and does not preserve the full IP67 rating of the OAK 4 CS enclosure when attached.\u003c\/em\u003e\u003c\/p\u003e\n\u003c\/main\u003e","brand":"Luxonis","offers":[{"title":"Default Title","offer_id":48166742229215,"sku":"LENS-LN210-KIT","price":249.0,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/files\/Gemini_Generated_Image_7eazd07eazd07eaz_bb69a4a1-7814-4915-a1a2-82e733726d2b.png?v=1765814272","url":"https:\/\/checkout.luxonis.com\/products\/stock-lens-for-oak4-cs-ln210","provider":"Luxonis","version":"1.0","type":"link"}