Check out our new store Check out our new store

FSync Y-adapter

$34.00 VAT incl.

Ships on: December 31, 2026

FSYNC Y-adapter allows users to easily hardware synchronize multiple devices that have M8 auxiliary connector. If cameras are hardware synchronized, they will all start sensor exposure at the same time for each frame.

Devices that have M8 auxiliary connector:
  • All Series 2 OAK POE cameras: OAK-D S2 PoE, OAK-D W PoE, OAK-D Pro PoE, OAK-D Pro W PoE. These currently require External FSYNC signal.
  • OAK-D SR PoE
  • All Series 4 devices: OAK4-S, OAK4-D, OAK4-CS. NOTE, up to 3 devices only are currently supported. Contact us for support of more devices

Read more

SKU: Y8-AdapterN/A
Out of stock

For more information about frame synchronization, please follow link to the documentation.

FSync Y adapter provides true hardware frame sync capability precisely syncing frames on multiple cameras. 2x female-to-male cables need to be used with the FSync Y-adapter:

  • cable connecting the Y-adapter to the OAK's M8 connector
  • cable connecting to the next Y-adapter in the chain, so it can be daisy-chained
Getting started

One can daisy-chain multiple OAK cameras as per wiring schematics below. Multiple cameras can be daisy-chained.

FSync Y-adapter image 2
Specifications
  • Dimension: 23.5x33x10 mm
  • Weight: 5g
Package contains:
  • 1x FSYNC Y-adapter
  • 2x M8 2 meter cable (male to female)
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

FSync Y-adapter

$34.00