Check out our new store Check out our new store

OAK-1 W

$319.00 VAT incl.

In stock
OAK-1 W

OAK-1 paired with a wide field of view camera module capturing more in one shot, for scenarios where large area coverage comes handy.

Key Features

  • Either 120° or 150° DFOV depending on variant chosen
  • 4 TOPS of processing power (1.4 TOPS for AI)
  • Dimensions: 36x54.5x27.8 mm; Weight: 53.1g
  • USB2 / USB3 for power delivery and communication

Read more

RGB Camera: IMX378

  • IMX378
  • OV9782
SKU: OAK-1-WN/A
Out of stock

OAK-1 W is an AI camera that features on-device Neural Network inferencing and Computer Vision capabilities. It can capture high-resolution images, run custom AI models, and perform advanced computer vision tasks.

For a smooth getting started experience with the USB camera, we recommend following USB deployment guide.

Wide FOV allows you to capture more area in one shot, which can be especially useful for:

  • Multi-camera setup, to reduce the number of cameras needed to cover the whole area
  • AMRs, to cover larger area and to get more features for localization and 3D mapping - see VIO/SLAM documentation for more information
  • Object tracking/counting, for example vehicle or people counting over a larger area

RVC2 architecture on-board features:

  • Power consumption up to 5W. For more information check the technical specification.
  • Industrial grade aluminum housing with Front Gorilla Glass
  • 1/4" tripod mount

Dimensions & Weight

  • Dimensions: 36x54.5x27.8 mm
  • Weight: 36g

Product Diagram of OAK-1 W

Camera Specifications

There are two variants available for this camera. 12MP rolling shutter camera with DFOV of 120° or 1MP global shutter camera with 150° DFOV.

Sensor Specifications
Color camera
Variant IMX378 OV9782
Sensor IMX378 (PY060) OV9782 (PY058)
DFOV / HFOV / VFOV 120° / 95° / 72° 150° / 127° / 79.5°
Resolution up to 12MP (4056x3040) up to 1MP (1280x800)
Focus * FF: 50cm - ∞ FF: 50cm - ∞
Max Framerate up to 60 FPS up to 143 FPS
Spectral Range Visible Visible
Filter options IR-cut 650nm IR-cut 650nm
Shutter Type Rolling Global
Sensor size 1/2.3" 1/4"
F-number 2.8 ± 5% 2.0 ± 5%
Effective Focal Length 2.75mm 1.69mm
Pixel size 1.55µm 3µm

* certain limitations apply - contact Luxonis support for more information

Power and connectivity

Connectivity

Camera offers USB-C (USB 3.2 Gen1, 5 Gbps) for power and connectivity.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the VPU:

  • Base consumption + camera streaming: 2.5W - 3W
  • AI subsystem consumption: Up to 1W
  • Stereo depth pipeline subsystem: Up to 0.5W
  • Video Encoder subsystem: Up to 0.5W

So the total power consumption can be up to ~5W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

Operating characteristics

Temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU. To find out more, see our operating temperature range documentation.

U.S. export classification

This product is classified as EAR99 under the U.S. Export Administration Regulations (EAR).

Package contains:

  • OAK-1 Lite camera
  • Cable USB-CA-1m
  • Cleaning cloth
Unboxing video:
 
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-1 W

IMX378
IMX378
$319.00