Check out our new store Check out our new store

OAK-1 W PoE

$429.00 VAT incl.

NEW
In stock
100+ PCS
OAK-1 W PoE

Recently introduced model combining OAK-1 PoE body (and IP67 rating) with a new range of applications brought about by wide field of view camera.

Key Features

  • Either 120° or 150° DFOV depending on variant chosen
  • Rugged IP67 rated enclosure
  • 4 TOPS of processing power
  • RJ45 for power delivery and communication

Read more

RGB Camera: IMX378 WFOV

  • IMX378 WFOV
  • OV9782 WFOV
SKU: OAK-1-W-PoEN/A
Out of stock

OAK-1 W PoE is an AI camera that features on-device Neural Network inferencing and Computer Vision capabilities. It can capture high-resolution images, run custom AI models, and perform advanced computer vision tasks.

It uses PoE for both power and GigE connectivity.

PoE connection allows cameras to communicate to other computers via networking protocols (TCP, UDP, HTTP, MQTT, etc.). OAK PoE cameras are housed in a rugged, IP-rated enclosure, which is required for industrial and outdoor use.

We suggest following PoE deployment guide as the first steps after installation.

Wide FOV allows you to capture more area in one shot, which can be especially useful for:

  • Multi-camera setup, to reduce the number of cameras needed to cover the whole area
  • AMRs, to cover larger area and to get more features for localization and 3D mapping - see VIO/SLAM documentation for more information
  • Object tracking/counting, for example vehicle or people counting over a larger area

RVC2 architecture on-board features:

  • 16GB eMMC internal storage
  • Power consumption up to 5.5W. For more information check the technical specification.
  • Industrial grade aluminum housing with Front Gorilla Glass
  • 1/4" tripod mount and 45mm M3 mount

Dimensions & Weight

  • Dimensions: 82x114x32 mm
  • Weight: 294g

Product Diagram of OAK-1 W PoE

Base concept

The baseboard has one on-board cameras which implement RGB vision, piped directly into the OAK-SoM-Pro for depth and AI processing. The data is then output to a host via USB 3.1 Gen1 (Type-C) or via 1000BASE-T ethernet connection. The OAK-1-PoE board exposes boot selection switches, allowing the end user to boot the OAK-SoM-Pro module from USB or the on-board eMMC or NOR flash.

Camera Specifications

There are two variants available for this camera. 12MP rolling shutter camera with DFOV of 120° or 1MP global shutter camera with 150° DFOV.

Sensor Specifications
Color camera
Variant IMX378 OV9782
Sensor IMX378 (PY060) OV9782 (PY058)
DFOV / HFOV / VFOV 120° / 95° / 72° 150° / 127° / 79.5°
Resolution up to 12MP (4056x3040) up to 1MP (1280x800)
Focus * FF: 50cm - ∞ FF: 50cm - ∞
Max Framerate up to 60 FPS up to 143 FPS
Spectral Range Visible Visible
Filter options IR-cut 650nm IR-cut 650nm
Shutter Type Rolling Global
Sensor size 1/2.3" 1/4"
F-number 2.8 ± 5% 2.0 ± 5%
Effective Focal Length 2.75mm 1.69mm
Pixel size 1.55µm 3µm

* certain limitations apply - contact Luxonis support for more information

Power and connectivity

Power-over-Ethernet (PoE)

The base board offers full 802.3af, Class 3 PoE compliance with 1000BASE-T speeds (1Gbps). PoE injector/switch is required to power the device. If need an injector, you can buy it here.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the VPU:

  • Base consumption + camera streaming: 2.5W - 3W
  • PoE circuitry: 0.5W
  • AI subsystem consumption: Up to 1W
  • Stereo depth pipeline subsystem: Up to 0.5W
  • Video Encoder subsystem: Up to 0.5W

So the total power consumption can be up to ~5.5W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

Operating characteristics

Water resistance

This camera is shipped with IP67 rated enclosure. More details can be found here.

Temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU. To find out more, see our operating temperature range documentation.

Getting started

For more information on how to start with POE devices, check our PoE deployment guide.

This OAK PoE camera accepts power input from he 802.3af, Class 3 PoE circuitry. It can also accept power through the on-board USB C connector - which is not exposed through the enclosure, so enclosure needs to be removed.

Booting can be accomplished from either the USB interface or from the eMMC or NOR flash on the OAK-SoM-Pro, and boot selection is configured with the DIP switch bank near the USB connector.

Interfacing with the OAK-SoM-Pro is also possible with PoE Board connector pads J5 and J8, which expose OAK-SoM-Pro auxiliary I/O and BW2099 Quad SPI, respectively. These headers are Amphenol/FCI 20021121-00010T1LF or equivalent.

  • The reset button resets the OAK-SoM-Pro only.
  • The 5V LED indicates 5V power is present on the BW2098POE.
  • The PG LED indicates “power good” from the OAK-SoM-Pro.
  • The “RUN” LED indicates that the OAK-SoM-Pro is not in reset.

Caution should be taken when handling any PoE circuit board. Do not directly touch the circuitry as potentials up to and exceeding 57V may exist. Always use electronics handling best practices.

U.S. export classification

This product is classified as EAR99 under the U.S. Export Administration Regulations (EAR).

Package contains:

  • Cable gland
  • OAK-1-W PoE camera
  • Ethernet cable, 2m

Note: PoE injector / switch is required to power the device and it is not included in the packaging. If you need an injector, you can buy it here.

Unboxing video:
 
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-1 W PoE

IMX378 WFOV
IMX378 WFOV
$429.00