Check out our new store Check out our new store

OAK 4 D

$1,049.00 VAT incl.

In stock
35 PCS
OAK 4 D

OAK 4 D is the most advanced stereo vision and edge inference camera we have produced. A true standalone device running Luxonis OS, the OAK 4 D combines an elegant design, industrial grade materials, and industry leading compute in a single unit.

Key Features

  • 6-core CPU, 8GB RAM, 128GB of storage
  • 52 TOPS for AI inferencing
  • 48MP RGB camera
  • PoE+: 2.5 Gbps Ethernet and power over a single cable; PoE+ (IEEE 802.3at) for nominal performance, standard PoE (IEEE 802.3af) for reduced performance
  • USB-C: Up to 5 Gbps data and power over a single cable; 25 W for nominal performance, 15 W for reduced performance
  • Status LED
  • IP67 Rating
  • Running Linux based Luxonis OS
  • 9-axis IMU

Read more

RGB Camera: Auto Focus

  • Auto Focus
  • Fixed Focus
  • Wide
SKU: OAK-4-D-AFN/A
Out of stock

OAK 4 D is the ultimate edge inference, stereo vision camera. This standalone device is perfect for robotic vision and automated systems, combining stereo depth camera and high-resolution color camera with on-device Neural Network inferencing and Computer Vision capabilities.

Key features

RVC4 on-board features:

  • 6-core ARM CPU (QC 8-series), 8GB RAM, 128GB of storage.
  • Operated by Luxonis OS, based on Linux kernel 5.15.
  • Computer vision: warp (undistortion), resize, crop via ImageManip node, edge detection, feature tracking. You can also run custom CV functions.
  • AI:
    • DSP: 48 TOPS (INT8) / 12 TOPS (FP16)
    • GPU: 4 TOPS (FP16)
  • Stereo depth perception with filtering, post-processing, RGB-depth alignment, and high configurability.
  • Object tracking: 2D and 3D tracking with ObjectTracker node.
More information about RVC4 can be found in documentation.

Specifications:

  • Base line: 75 mm
  • Ideal depth range: 70 cm - 12 m.
  • Maximum effective depth range: 30 m (narrow FOV) / 12 m (wide FOV).
  • Power consumption: up to 25W
  • Housing:
    • Industrial grade aluminum with Front Gorilla Glass
    • Water resistance enclosure with IP67 rating
  • Mounts:
    • 1/4" tripod mount
    • 75mm M4 Vesa mount on back and bottom cover
  • Dimensions: 143.5 x 42.5 x 67.3 mm
  • Weight: 674g

Camera Specifications

OAK 4 D uses 48MP sensor (IMX586) as the main RGB camera.

Sensor Specifications
Color camera Stereo Pair
Variant Auto Focus Fixed Focus Wide FOV Auto Focus / Fixed Focus Wide FOV
Sensor IMX586 (PY237) IMX586 (PY261) IMX586 (PY262) OV9282 (PY238) OV9282 (PY265)
DFOV / HFOV / VFOV 82.4° / 67.3° / 53° 78° / 66° / 52° 120° / 95° / 72° 84.5° / 77° / 52.7° 150° / 127° / 79.5°
Resolution up to 48MP (8000x6000) up to 48MP (8000x6000) up to 48MP (8000x6000) up to 1MP (1280x800) up to 1MP (1280x800)
Focus * N/A FF: 50cm - ∞ FF: 85cm - ∞ N/A FF: 50cm - ∞
Max Framerate up to 480 FPS up to 480 FPS up to 480 FPS up to 60 FPS up to 60 FPS
Spectral Range Visible Visible Visible Visible + 940 nm Visible + 940 nm
Filter options IR-cut 650nm IR-cut 650nm IR-cut 650nm IR-cut 650nm + Band-pass 940nm IR-cut 650nm + Band-pass 940nm
Shutter Type Rolling Rolling Rolling Global Global
Sensor size 1/2" 1/2" 1/2" 1/4" 1/4"
F-number 1.79 ± 5% 1.79± 5% 2.8 ± 5% 2.0 ± 5% 2.0 ± 5%
Effective Focal Length 4.74mm 4.74mm 2.75mm 2.35mm 1.69mm
Pixel size 0.8µm 0.8µm 0.8µm 3µm 3µm

* certain limitations apply - contact Luxonis support for more information

Stereo depth perception

This OAK camera has a baseline of 7.5cm - the distance between the left and the right stereo camera. Minimal and maximal depth perception (MinZ and Max) depends on camera FOV, resolution, and baseline.
  • Ideal depth range: 70cm - 12m
  • Maximum effective depth range: 30m (narrow FOV) / 12m (wide FOV, best in the center, degrades toward the edges due to distortion)
  • MinZ: ~20cm (400P and extended), ~35cm (400P OR 800P, extended), ~70cm (800P)
Depth accuracy
  • below 4m: below 2% absolute depth error
  • 4m - 7m: below 4% absolute depth error
  • 7m - 10m: below 6% absolute depth error

Connectivity

Power-over-Ethernet (PoE)

The base board offers full IEEE 802.3at, Class 4 PoE compliance with 2.5GBASE-T speeds (up to 2.5Gbps, depending on the network infrastructure). A PoE+ switch is recommended to power the device and utilize the full potential of PoE connectivity.

M12 PoE connector is used for power and 2.5GBit data transfer. Additionally, there's an M8 connector for IO connectivity; USB2 (D+, D-), camera IOs (FSIN, STROBE), I2C, power, and 2x GPIO (can be used for DBG-UART). Cap for M8 is included when connector is not used to ensure water resistance. More information can be found here.

Camera also offers USB-C (USB 3.2 Gen2, 5 Gbps) as an option for power and connectivity.

You can also combine both approaches. All the options for connecting the OAK 4 camera to the host can be found here.

Operating characteristics

Water resistance

This camera is shipped with IP67 rated enclosure. More details can be found here.

Power consumption
1.5W to 25W
Operating temperature
-20°C to 50°C

Operating characteristics & Standardization

Type Standard Description Links
Safety EN 62368-1:2020 + A11:2020
IEC 62368-1:2018 (3rd Edition)
Passed /
Electromagnetic Compatibility (EMC) EN 55032:2015 + A11:2020
EN 55035:2017 + A11:2020
47 CFR Part 15, Subpart B
Class A - Industrial or Commercial usage | PASS
Class B - Residential usage | In the works
Preliminary results:
OAK4-D_P9_CR1.5B-Radiated Emissions.pdf
Final results:
In the works
Electrostatic Discharge (ESD) EN 55035:2017 + A11:2020 Can withstand:
Contact Discharge: +/- 4 kV
Air Discharge: +/- 8 kV
OAK4-D_P9-ESD Testing.pdf
Operating temperature -20°C to 50°C OAK4-D_P7-Temperature cycling test.pdf
Storage temperature -20°C to 80°C
Vibration with Thermal Vibration: ISO 19014-3:2018 Section 5.6
Thermal: IEC 60068-2-14 Test NB
Duration = 8h per axis
Vibration Axis = X,Y,Z
Freq = 10 to 2000Hz using ASD model
Temp = -20°C to 50°C
RH = 93%
Dwell = 3h
Transition = 1h
OAK4-D_P9-Climate Vibration test.pdf
Thermal shock ISO 19014-3:2018 Section 5.9 Temp = -20°C to 50°C
Dwell = 1h30
Transition = 30s
Cycles = 15
OAK4-D_P7-Thermal shock test.pdf
Mechanical shock ISO 19014-3:2018 Section 5.7 Shape = Half sine
Shock Axis = X,Y,Z
Acceleration = 30g
Duration = 18ms
Number of shocks = 3x positive + 3x negative
Total shocks = 18
OAK4-D_P7-Mechanical shock test.pdf
Environmental ROHS Directive 2011/65/EU ROHS2 In the works In the works
Environmental ISO 9227:2017, Method NSS
SAE J1455, 4.4.3.1
ISO 4628-1,3
Chemicals resistance
Salt spray (Environmental) resistance
OAK4-D-Environmental Chemical test.pdf
IP Rating IEC 60529 IP67 OAK4-D_MP1-IPX7_Test_report.pdf
OAK4-D IP6x test report.pdf
Drop Test IEC 60068-2-31 Drop on face/corner = 25, 50 and 100mm
Free fall = 1000mm
Smooth, hard and rigid surface
In the works
Package Drop Test ASTM D7386-16 Assurance Level (A.L.) = 1 In the works
U.S. export classification

This product is classified as EAR99 under the U.S. Export Administration Regulations (EAR).

Product Diagram of OAK 4 D

Package contains:

  • OAK 4 D
  • M12 plug to RJ45 cable, 2m
  1. 3D model
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK 4 D

Auto Focus
Auto Focus
$1,049.00