Check out our new store Check out our new store

OAK-D Polarized Filter Kit

$50.00 VAT incl.

EARLY ACCESS
NEW
In stock
100+ PCS

Compare horizontal and vertical polarization on your OAK-D-S2 PoE or OAK4-D camera. Each kit includes two clip-on attachments so you can test which orientation reduces glare and improves performance in your application.

Available for small-quantity prototyping and evaluation. For larger deployments, contact orders@luxonis.com to discuss integrating the selected filter directly into your production cameras.

Read more

Select Compatible Device: OAK 4 D

  • OAK 4 D
  • OAK D S2 POE
SKU: FILTER-OAK-4-DN/A
Out of stock

Evaluate before integrating

Quickly attach the filters to your camera and compare image quality and depth performance with and without polarization. Test both orientations under your expected lighting and operating conditions; results depend on the application.

Polarizing filters also reduce incoming light. With a specified single transmittance of 43 ±2%, you should evaluate exposure and performance in your intended environment.

Choose your camera

  • OAK4-D
  • OAK-D-S2 PoE

Select the version that matches your camera. Both versions include horizontal and vertical polarization attachments.

  • Filter type: linear polarizing
  • Single transmittance: 43 ±2%
  • Polarizing efficiency: ≥99.9%
  • Rth value: <5 nm
  • Hue a NBS: −1.5 ±1.5
  • Hue b NBS: 3.5 ±1.5
  • Attachment: clip-on bracket
  • 1 clip-on attachment with horizontal polarizers
  • 1 clip-on attachment with vertical polarizers

Each attachment has three filter slots covering the stereo pair and RGB imager. The filters are removable, so you can test filtering on the stereo cameras, RGB camera or all three.

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-D Polarized Filter Kit

OAK 4 D
OAK 4 D
$50.00