- Description
- Package includes
Description
• All connectivity of the OAK-SOM-IoT is through a single 100-pin connector (DF40C-100DP-0.4V(51))
- 2x 2-lane MIPI Camera Interface
- 1x 4-lane MIPI Camera Interface
- Quad SPI with 2 dedicated chip-selects
- I²C
- UART
- USB2
- USB3
- Several GPIO (1.8 V and 3.3 V)
- On-board NOR boot Flash (optional)
- On-board EEPROM (optional)
- All power regulation, clock generation, etc. on the module
- Dimension: 60x45x25 mm
-
Weight: 45.5g
Package includes
- OAK-D-IoT-40
- Heatsink
- Power Supply
- USB 3 cable