Check out our new store Check out our new store

OAK-D Pro

$429.00 VAT incl.

In stock
51-100 PCS
OAK-D PRO

Series 2 camera equipped with IR illumination for low-light conditions and active stereo improving depth perception.

Key Features

  • Active stereo: IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
  • Night vision: IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
  • For 12MP central RGB camera auto-focus and fixed-focus variants are available; there is also 1MP OV9782 sensor based option
  • IP66 rated enclosure (please see technical specifications for details)
  • USB2 / USB3 for power delivery and communication

Read more

RGB Camera Focus: Auto-focus

  • Auto-focus
  • Fixed-focus
  • OV9782
SKU: A00546N/A
Out of stock

OAK-D Pro is the ultimate camera for robotic vision that perceives the world like a human by combining a stereo depth camera and a high-resolution color camera with on-device Neural Network inferencing and Computer Vision capabilities. It also features night vision for perceiving low-light and no-light environments.

For a smooth getting started experience with the USB camera, we recommend following USB deployment guide.

Pro version is advised for application that require high-quality and reliable stereo depth perception in any kind of environment, including low-light, and texture-less scenes, where traditional passive stereo approach struggles.

RVC2 architecture on-board features:

  • Base line: 75 mm
  • Ideal depth range: 70cm - 12m. See technical specifications.
  • Maximum effective depth range: 30m
  • Power consumption: Up to 7.5W. See technical specifications
  • Industrial grade aluminum housing with Front Gorilla Glass
  • 1/4" tripod mount and 75mm M4 Vesa mount

Dimensions & Weight

  • Dimensions: 97x29.5x22.9 mm
  • Weight: 91g

Product Diagram of OAK-D Pro

Camera Specifications

The OAK-D Pro is available in three camera variants: standard versions IMX378 Fixed-Focus and IMX378 Auto-Focus and special version OV9782 Fixed-Focus. The Fixed-Focus variant has the lens fixed in place mechanically, whereas the Auto-Focus has an electromagnet that controls the lens position dynamically. All variants can clearly see objects 50 cm and beyond.

  • Auto-Focus cameras are recommended for close objects between 8 cm to 50 cm of the device (see video). They can also be manually set to a specific focus position utilizing the DepthAI API.
  • Fixed-Focus cameras are recommended for heavy-vibration applications, such as drones, lawnmowers, or vehicles (see video).
  • OV9782 Fixed-focus cameras feature a special sensor OV9782

Need a Wide FOV option? Check OAK-D-Pro W

Sensor Specifications
Color camera Stereo Pair
Variant Auto Focus Fixed Focus Fixed Focus OV9782 All
Sensor IMX378 (PY004) IMX378 (PY052) OV9782 (PY074) OV9282 (PY044)
DFOV / HFOV / VFOV 78° / 66° / 54° 82° / 69° / 55° 89.5° / 80° / 55° 89.5° / 80° / 55°
Resolution up to 12MP (4056x3040) up to 12MP (4056x3040) up to 1MP (1280x800) up to 1MP (1280x800)
Focus * AF: 8cm - ∞ FF: 50cm - ∞ FF: 19.6cm - ∞ FF: 19.6cm - ∞
Max Framerate up to 60 FPS up to 60 FPS up to 143 FPS up to 255 FPS
Spectral Range Visible Visible Visible Visible + NIR
Filter options IR-cut 650nm IR-cut 650nm IR-cut 650nm NoIR
Shutter Type Rolling Rolling Global Global
Sensor size 1/2.3" 1/2.3" 1/4" 1/4"
F-number 1.8 ± 5% 1.8 ± 5% 2.0 ± 5% 2.0 ± 5%
Effective Focal Length 4.81mm 4.74mm 2.35mm 2.35mm
Pixel size 1.55µm 1.55µm 3µm 3µm

* certain limitations apply - contact Luxonis support for more information

Stereo depth perception

This OAK camera has a baseline of 7.5cm - the distance between the left and the right stereo camera. Minimal and maximal depth perception (MinZ and Max) depends on camera FOV, resolution, and baseline - more information here.

  • Ideal depth range: 70cm - 12m
  • Maximum effective depth range: 30m
  • MinZ: ~20cm (400P and extended), ~35cm (400P OR 800P, extended), ~70cm (800P)
Depth accuracy (See 800P, 75mm baseline distance OAKs for details):
  • below 4m: below 2% absolute depth error
  • 4m - 7m: below 4% absolute depth error
  • 7m - 10m: below 6% absolute depth error

Features

IR perception

This product is classified as a Class 1 Laser Product under the EN/IEC 60825-1, Edition 3 (2014) internationally. Test protocol from laser class classification can be downloaded from here. More information about IR perception and laser safety can by found here.

Active stereo
  • Uses Ams Belago 1.1 Dot-Pattern Infrared Illuminator
  • IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
Night vision
  • IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
Integrated IMU

This OAK camera has an integrated BNO086, a 9-axis IMU (Inertial Measurement Unit). See IMU node for the API details on how to use it.

Status LED

The camera is equipped with a single state status LED that indicates when the pipeline is running. Depending on the specific camera model and production batch, the LED may be either green or yellow.

Power and connectivity

Connectivity

Camera offers USB-C (USB 3.2 Gen1, 5 Gbps) for power and connectivity.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the VPU:

  • Base consumption + camera streaming: 2.5W - 3W
  • AI subsystem consumption: Up to 1W
  • Stereo depth pipeline subsystem: Up to 0.5W
  • Video Encoder subsystem: Up to 0.5W
Power consumption is of laser dot projector and IR illumination LED is configurable. More brightness means more power needed:
  • Dot projector (active stereo): Up to 1W
  • Illumination LED (night vision): Up to 1W

So the total power consumption can be up to ~7.5W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

If the hosting system is not able to provide sufficient power, you can use included Y-adapter to connect additional 5V power source.

Operating characteristics

Water resistance

This camera comes with an IP66-rated enclosure. Please note that using an included screw-locking USB cable is required to maintain water resistance.
More details can be found here.

Temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU. To find out more, see our operating temperature range documentation.

Vibration resistance

Our cameras are tested for vibration tolerance according to the EN 60068-2-6:2008 standard. More information about the testing you can find here.

U.S. export classification

This product is classified as EAR99 under the U.S. Export Administration Regulations (EAR).

Package contains:

  • OAK-D-Pro camera
  • Cable USB-CA-1m with dual-screw locking mechanism
  • Y-adapter
Unboxing video:
 
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-D Pro

Auto-focus
Auto-focus
$429.00