Check out our new store Check out our new store

OAK ToF

$479.00 VAT incl.

OAK ToF

OAK Time of Flight is a camera that emphasizes improved short-range accuracy when compared to the standard OAK-D and further expands our catalog of robotic vision solutions. It employs Time of Flight (ToF) VGA sensor, which enables accurate measurement of the depth of objects in a scene, resulting in more precise focusing and improved low-light performance.

Key Features

  • IR dot projector
  • Time of Flight (ToF) VGA (640x480 @ 30fps)
  • Two OV9782 (1 MP Color Global Shutter)
  • IP67 rated enclosure (please see technical specifications below)
  • M12 X-coded connector
  • M8 IO connector
  • PoE circuitry

Read more

RGB Camera: 1MP Stereo

  • 1MP Stereo
SKU: OAK-D-SR-PoEN/A
Out of stock

The OAK-D Short Range PoE with ToF (OAK-D SR PoE) was designed to provide an accurate short to medium-range depth perception (ideally up to 3m). It’s ideal for applications like bin picking, for pick and place machines, quality control/automated manufacturing, robotics arms, and more. It features a robust, IP65 / IP67-rated enclosure (please see specifications details).

It features ToF sensor sensor which has an ideal range of 20cm to 5m, and depth accuracy of below 1% indoors and below 2% outdoors.

The OAK-D SR PoE leverages our OAK-SoM-Pro to make an overall compact design. The use of the SoM reduces the design’s scale, making it easier to mount or fit in various robotic processes.

PoE connection allows cameras to communicate to other computers via networking protocols (TCP, UDP, HTTP, MQTT, etc.). OAK PoE cameras are housed in an rugged, IP-rated enclosure, which is required for industrial and outdoor use.

We suggest following PoE deployment guide as the first steps after installation.

RVC2 architecture on-board features:

  • Base line: 20mm
  • Ideal depth range:
    Stereo: 30 - 100cm
    ToF: 20cm - 5m
  • Power consumption: up to 5.5W
  • Industrial grade aluminum housing with Front Gorilla Glass
  • 1/4" tripod mount and 75mm M4 Vesa mount

Dimensions & Weight

  • Dimensions: 80x52x46 mm
  • Weight: 297g

Box measurements

This app showcases accurate and efficient volumetric measurements using the ToF-equipped OAK-D-SR PoE camera. For more details on the application, including both the theory behind it and access to the source code, please refer to our blog post here.

 
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK ToF

$479.00