Check out our new store Check out our new store

OAK-D W PoE

$579.00 VAT incl.

In stock
100+ PCS
OAK-D W PoE

Wide field of view alternative to standard Series 2 PoE model offering IP65 rated enclosure with industrial type connectors. Able to cover larger areas and/or more effective in multi camera setups.

Key Features

  • 150° DFOV for stereo pair, either 120° or 150° for central camera depending on variant chosen
  • 4 TOPS of processing power
  • Rugged IP65 rated enclosure
  • M12 PoE connector and additionally M8 connector for IO connectivity

Read more

RGB Camera: IMX378

  • IMX378
  • OV9782
SKU: A00575N/A
Out of stock

OAK-D W PoE is the ultimate camera for robotic vision that perceives the world like a human by combining a stereo depth camera and a high-resolution color camera with on-device Neural Network inferencing and Computer Vision capabilities.

It uses PoE for both power and GigE connectivity.

PoE connection allows cameras to communicate to other computers via networking protocols (TCP, UDP, HTTP, MQTT, etc.). OAK PoE cameras are housed in a rugged, IP-rated enclosure, which is required for industrial and outdoor use.

We suggest following PoE deployment guide as the first steps after installation.

Wide FOV allows you to capture more area in one shot, which can be especially useful for:

  • Multi-camera setup, to reduce the number of cameras needed to cover the whole area
  • AMRs, to cover larger area and to get more features for localization and 3D mapping - see VIO/SLAM documentation for more information
  • Object tracking/counting, for example vehicle or people counting over a larger area

PoE connection allows cameras to communicate to other computers via networking protocols (TCP, UDP, HTTP, MQTT, etc.). OAK PoE cameras are housed in an rugged, IP-rated enclosure, which is required for industrial and outdoor use.

We suggest following PoE deployment guide as the first steps after installation.

RVC2 architecture on-board features:

  • Base line: 75 mm
  • Ideal depth range: 40cm - 6m. See technical specifications.
  • Maximum effective depth range: 12m
  • Power consumption: Up to 5W. See technical specifications
  • Industrial grade aluminum housing with Front Gorilla Glass
  • 1/4" tripod mount and 75mm M4 Vesa mount

Dimensions & Weight

  • Dimensions: 111x40x31 mm
  • Weight: 184g

Product Diagram of OAK-D W PoE

Camera Specifications

The OAK-D Pro W is available in two variants: standard version featuring the IMX378 RGB camera or special version based on the 120 FPS global shutter OV9782 RGB camera.

Sensor Specifications
Color camera Stereo Pair
Variant IMX378 OV9782 All
Sensor IMX378 (PY060) OV9782 (PY058) OV9282 (PY059)
DFOV / HFOV / VFOV 120° / 95° / 72° 150° / 127° / 79.5° 150° / 127° / 79.5°
Resolution up to 12MP (4056x3040) up to 1MP (1280x800) up to 1MP (1280x800)
Focus * FF: 50cm - ∞ FF: 50cm - ∞ FF: 50cm - ∞
Max Framerate up to 60 FPS up to 143 FPS up to 255 FPS
Spectral Range Visible Visible Visible
Filter options IR-cut 650nm IR-cut 650nm IR-cut 650nm
Shutter Type Rolling Global Global
Sensor size 1/2.3" 1/4" 1/4"
F-number 2.8 ± 5% 2.0 ± 5% 2.0 ± 5%
Effective Focal Length 2.75mm 1.69mm 1.69mm
Pixel size 1.55µm 3µm 3µm

* certain limitations apply - contact Luxonis support for more information

Stereo depth perception

This OAK camera has a baseline of 7.5cm - the distance between the left and the right stereo camera. Minimal and maximal depth perception (MinZ and Max) depends on camera FOV, resolution, and baseline - more information here.

  • Ideal range: 40cm - 6m
  • Maximum effective depth range: 12m (best in the center, degrades toward the edges due to wide-FOV distortion)
  • MinZ: ~20cm (400P OR 800P, extended), ~37cm (800P)
  • MaxZ: ~10 meters with a variance of 10%
Note: Extended means that StereoDepth node has Extended disparity mode enabled. Depth accuracy (See 800P, 75mm baseline distance OAKs for details):
  • below 3.5m: below 2% absolute depth error
  • 3.5m - 6.5m: below 4% absolute depth error
  • 6.5m - 9m: below 6% absolute depth error

Features

Rugged industrial connectors

M12 PoE connector is used for power and GBit data transfer. Additionally M8 connector for IO connectivity; USB2 (D+, D-), camera IOs (FSIN, STROBE), power, and one auxiliary GPIO. Cap for M8 is included when connector is not used to ensure water resistance. More information can be found here.

Integrated IMU

This OAK camera has an integrated BNO086, a 9-axis IMU (Inertial Measurement Unit). See IMU node for the API details on how to use it.

Power and connectivity

Power-over-Ethernet (PoE)

The base board offers full 802.3af, Class 3 PoE compliance with 1000BASE-T speeds (1Gbps). PoE injector/switch is required to power the device. If need an injector, you can buy it here.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the VPU:

  • Base consumption + camera streaming: 2.5W - 3W
  • PoE circuitry: 0.5W
  • AI subsystem consumption: Up to 1W
  • Stereo depth pipeline subsystem: Up to 0.5W
  • Video Encoder subsystem: Up to 0.5W

So the total power consumption can be up to ~5.5W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

Operating characteristics

Water resistance

This camera is shipped with IP65 rated enclosure. More details can be found here.

Temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU. To find out more, see our operating temperature range documentation.

Vibration resistance

Our cameras are tested for vibration tolerance according to the EN 60068-2-6:2008 standard. More information about the testing you can find here.

U.S. export classification

This product is classified as EAR99 under the U.S. Export Administration Regulations (EAR).

Package contains:

  • Cleaning cloth
  • OAK-D-W PoE camera
  • M12 plug to RJ45 cable, 2m

Note: PoE injector / switch is required to power the device and it is not included in the packaging. If you need an injector, you can buy it here.

Unboxing video:
 
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-D W PoE

IMX378
IMX378
$579.00