Check out our new store Check out our new store

OAK-FFC IMX214

$79.99 VAT incl.

In stock
36 PCS
OAK-FFC IMX214 W

This camera module can be used with any of the RVC2 OAK-FFC baseboards (OAK-FFC 3P, OAK-FFC 4P, OAK-FFC 4P PoE, OAK-FFC 1P PoE), perfectly suited for quick prototyping.

Key Features

  • Sensor: IMX214
  • Type: Rolling Shutter
  • DFOV / HFOV / VFOV: 117° / 105° / 88°
  • Resolution: 13MP (4208x3120)
  • Focus: Fixed-Focus: 50 cm - ∞
  • Max Framerate: 35 FPS

Read more

SKU: OAK-FFC-IMX214-WN/A
Out of stock

Camera Specifications

Color Camera
Sensor IMX214
Type Rolling Shutter
DFOV / HFOV / VFOV 117° / 105° / 88°
Resolution 13MP (4208x3120)
Focus * FF: 50cm - ∞
Max framerate 35 FPS
Lens size 1/3.1"
F-number 2.2 ± 5%
Spectral Range Visible
Filter options IR-cut 650nm

* certain limitations apply - contact Luxonis support for more information

U.S. export classification

This product is classified as EAR99 under the U.S. Export Administration Regulations (EAR).

Package contains:

  • OAK-FFC IMX214 W camera module
  • Flexible flat cable, 15cm
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC IMX214

$79.99