Check out our new store Check out our new store

OAK-FFC IMX378 FF

$84.99 VAT incl.

In stock
51-100 PCS
OAK-FFC IMX378-FF

This camera module can be used with any of the RVC2 OAK-FFC baseboards (OAK-FFC 3P, OAK-FFC 4P, OAK-FFC 4P PoE, OAK-FFC 1P PoE), perfectly suited for quick prototyping.

Key Features

  • Sensor: IMX378
  • Type: Rolling Shutter
  • DFOV / HFOV / VFOV: 81° / 69° / 55°
  • Resolution: 12MP (4056x3040)
  • Focus: Fixed-Focus: 50cm - ∞
  • Max Framerate: 60 FPS

Read more

SKU: OAK-FFC-IMX378-FFN/A
Out of stock

The OAK-FFC-IMX378-FF is a carrier board for the CCM (compact camera module). A 26-pin FFC is used to carry 5V power, 4-lane MIPI, I2C, and other control signals between the this camera module and the controller baseboard.

Camera Specifications

Color Camera
Sensor IMX378
Type Rolling Shutter
DFOV / HFOV / VFOV 82° / 69° / 55°
Resolution 12MP (4056x3040)
Focus * FF: 50cm - ∞
Max framerate 60 FPS
Lens size 1/2.3"
F-number 1.8 ± 5%
Spectral Range Visible
Filter options IR-cut 650nm

* certain limitations apply - contact Luxonis support for more information

Specifications

Dimensions
  • Width: 25 mm
  • Height: 24 mm
General information
  • 26 pin 0.5mm FFC interconnect to baseboard
  • 30 pin interface to IMX378 camera module
  • 4-lane MIPI
  • Aux/Control signals to camera module
  • 5V power input via FFC
  • On-board power generation for camera module
  • Design files produced with Altium Designer 20

More information can be found here.

U.S. export classification

This product is classified as EAR99 under the U.S. Export Administration Regulations (EAR).

Package contains:

  • OAK-FFC IMX378 FF camera module
  • Flexible flat cable, 15cm
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC IMX378 FF

$84.99