Check out our new store Check out our new store

OAK-FFC IMX477 M12

$84.99 VAT incl.

OUT OF STOCK

Note: This camera module is not available anymore. The IMX577 module is a suitable and fully supported replacement.

Camera module attachable via flexible flat cable to any of the OAK-FFC 3P and  OAK-FFC 4P base boards, perfectly suited for quick prototyping.

  • Sensor: IMX477
  • Type: Rolling Shutter
  • HFOV: 75°
  • Resolution: 12.3 MP (4056x3040)
  • Focus: 10 cm - ∞
  • Max Framerate: 60 FPS

Read more

SKU: A00443N/A
Out of stock

  1. Product Documentation

 

Camera specifications:

Color Camera

Sensor

IMX477

Type Rolling Shutter

HFOV

75°

Resolution

12.3 MP (4056x3040)

Focus

10 cm - ∞

Maximum image transfer rate

30 FPS at 4k, 60 FPS at 1080P

IR Sensitive With IR filter


 

  • OAK-FFC IMX477 M12 camera module 
  • Flexible flat cable, 15cm


Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC IMX477 M12

$84.99