- Description
- Technical Specifications
- Package Includes
- Files
Most multi-camera projects start with the same question: where should the cameras go? The OAK-FFC Kit V2 lets you answer it on the bench. Slide camera plates along the rail to try different baselines and viewpoints, then lock them in place with the M5 screws. When the layout works, use the measured positions to design your own enclosure or production mount.
V2 is a redesign of the original OAK-FFC Kit. The single longer rail replaces the old long and short extrusions, and the plates are sized for OAK-FFC V2 camera modules. The board holder fits both RVC4 and RVC2 FFC boards, so one kit works across the modular lineup.
After changing the camera layout, recalibrate the rig. For OAK 4 FFC, enter the measured baselines in OAK Viewer and run Dynamic Calibration. See the OAK 4 FFC Getting Started Guide in Files.
Compatibility
- Boards: OAK 4 FFC (Developer Kit or Barebone) and OAK-FFC 4P [CONFIRM: 4P PoE / 3P / 1P PoE]
- Camera modules: OAK-FFC V2 modules (IMX586, OV9282, OG05). [CONFIRM: V1 module support via RVC2 adapter plates]
- Not included: the board and camera modules are sold separately; each camera module ships with its own FFC cable
- The original OAK-FFC Kit's plates do not fit OAK-FFC V2 camera modules. Use this V2 kit with V2 modules.
| Rail | Aluminum extrusion profile, 250mm length [CONFIRM: 20 × 20mm cross-section] |
|---|---|
| Camera plates | 5 × camera module plates; horizontal or vertical orientation |
| Board holder | 1 × FFC board holder, fits RVC4 and RVC2 FFC boards |
| Fasteners | M5 (rail), M2 and M2.5 (plates and board) |
| Materials | [PENDING: rail, plates, standoffs and screws] |
| Assembled length | 250mm [PENDING: full assembled dimensions and weight] |
| Shipping condition | Pre-assembled; base feet packed separately |
- 1 × aluminum rail, 250mm
- 1 × FFC board holder
- 5 × camera module plates
- 1 × EC bracket [CONFIRM: purpose and whether to name it]
- 2 × base feet
- 18 × M5 slot nuts
- 18 × M5 × 6 socket head screws
- 20 × M2 × 5 spacers
- 20 × M2 × 3 pan head screws
- 20 × M2 × 4 socket head screws
- 4 × M2.5 × 6 pan head screws
- Quick-start sheet with QR code to the full assembly instructions
[CONFIRM: 5 × RVC2 adapter plates (607-29297) — included or separate? Any hex keys or tools?]
- OAK-FFC Kit V2 Assembly Instructions (PDF) [PENDING: file not uploaded yet]
- OAK-FFC Kit V2 3D model (STEP) [PENDING: public link]
- OAK 4 FFC Getting Started Guide [PENDING: final URL]
See other OAK Modules.