Check out our new store Check out our new store

OAK-FFC ToF 33D

$209.00 VAT incl.

Ships on: June 19, 2026
OAK-FFC ToF 33D

The OAK-FFC ToF 33D is a carrier board for the 33D ToF (Time-of-Flight) sensor. It's ideal for applications that require high accuracy at short to medium range (up to 4m).

This camera module can be used with any of the FFC baseboards, perfectly suited for quick prototyping.

Key Features

  • 1/3.2-inch optical format
  • Depth range from 20cm to 5m
  • Depth accuracy <1% indoors, <2% outdoors
  • Output interface: 2-lane MIPI
  • Operating temperature from -20°C to 70°C

Read more

SKU: OAK-FFC-ToF-33DN/A
Out of stock

The OAK-FFC ToF 33D is a carrier board for a VGA resolution ToF (Time-of-Flight) camera sensor. A 26-pin FFC is used to carry 5V power, 4-lane MIPI, I2C, and other control signals between the this camera module and the controller baseboard.

The depth accuracy for ToF sensor is below 1% indoors and below 2% outdoors. More information about the accuracy can be found here.

Sensor Specifications

Tof Camera
Sensor 33D
Type Global Shutter
DFOV / HFOV / VFOV 82.3° / 70° / 54.7°
Resolution 480P (640x480)
Range 20 - 600cm
Max framerate 80 FPS
Lens size 1/3.2"
F-number 1.45 ± 5%
Spectral Range 940nm

When using OAK-FFC-3P/4P/4P-PoE, user can’t have OAK-FFC ToF 33D camera modules connected both on ports CAM_B and CAM_C. This is because CAM_B and CAM_C have shared I2C bus, so when FW fetches calibration data both modules would respond at the same time (and provide garbage calibration data to the FW). So on OAK-FFC-4P, only 3 OAK-FFC-ToF-33D camera modules can be connected (CAM_A, CAM_B, CAM_D).

Package contains:

  • OAK-FFC ToF VGA camera module
  • Flexible flat cable, 15cm
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC ToF 33D

$209.00