- Description
- Package Includes
- Files
Connect a V2 IMX586 module to the modular OAK 4 FFC platform to evaluate detailed color imaging for robotics, inspection and embedded vision. Autofocus lets you adjust focus in software; fixed-focus variants provide a set lens configuration. Select the exact configuration below rather than assuming all fields of view support autofocus.
V2 modules are designed for OAK 4 FFC and are not mechanical drop-in replacements for V1 modules. Confirm your baseboard and mounting configuration before integration.
Camera Specifications
| Sensor | Sony IMX586 |
| Type | Color, rolling shutter |
| Resolution | 8000 × 6000 (48MP) |
| Optical format | 1/2 inch |
| Pixel size | 0.8 µm |
| RVC4 frame rates | 8000 × 6000: up to 18.9 FPS; 4000 × 3000: up to 60 FPS (2 × 2 binning) or 30 FPS (HDR) |
| IR filter | IR-cut 650 nm |
Configurations
| Configuration | Standard · Auto focus | Standard · Fixed focus | Wide · Fixed focus |
| SKU | OAK-FFC-V2-IMX586 | OAK-FFC-V2-IMX586-FF | OAK-FFC-V2-IMX586-W |
| Diagonal field of view | 82.4° | 82.4° | 120° |
Frame rates depend on the selected sensor mode and system configuration. V2 module dimensions, detailed lens specifications and release integration files are pending final review.
- Selected OAK-FFC V2 camera module
- 26-pin, 0.5 mm pitch flexible flat cable (6 inches)
V2 module CAD, mechanical drawings and product renders are not yet included.