- Description
- Package Includes
- Files
Use the OG05 module family to evaluate higher-resolution global-shutter imaging on OAK 4 FFC. Global-shutter capture avoids the motion distortion associated with rolling-shutter readout. Select color when the application needs color information, or monochrome for grayscale imaging.
V2 modules are designed for OAK 4 FFC and are not mechanical drop-in replacements for V1 modules. Confirm your baseboard and mounting configuration before integration.
Camera Specifications
| Sensor family | OG05 |
| Resolution class | 2592 × 1944 (5MP) |
| Shutter | Global shutter |
| Focus | Fixed focus |
The OG05B sensor family uses a 1/2.53-inch optical format with 2.2 µm pixels. The sensor supports up to 60 FPS at full resolution; supported frame rates in the Luxonis configuration require confirmation.
Configurations
| Configuration | Sensor | SKU |
|---|---|---|
| Standard · Color · Fixed focus | OG05B20 (color) | OAK-FFC-V2-OG05-C |
| Standard · Mono · Fixed focus | OG05B2B (monochrome) | OAK-FFC-V2-OG05-M |
| Wide · Color · Fixed focus | OG05B20 (color) | OAK-FFC-V2-OG05-C-W |
| Wide · Mono · Fixed focus | OG05B2B (monochrome) | OAK-FFC-V2-OG05-M-W |
Exact lens fields of view, supported frame rates, module dimensions and release integration files for these configurations are pending final verification.
- Selected OAK-FFC V2 OG05 camera module
- 26-pin, 0.5 mm pitch flexible flat cable (6 inches)
OG05B manufacturer specifications. Variant-specific lens documentation, V2 CAD, mechanical drawings and product renders are not yet included.