- Description
- Package Includes
- Files
Description
Build custom stereo and multi-camera vision systems around OAK 4 FFC with the V2 OV9282 module. Its global shutter captures the frame at the same time, avoiding the motion distortion associated with rolling-shutter readout. Choose the standard lens for a narrower view or the wide lens to cover more of the scene.
V2 modules are designed for OAK 4 FFC and are not mechanical drop-in replacements for V1 modules. Confirm your baseboard and mounting configuration before integration.
Camera Specifications
| Sensor | OV9282 |
| Type | Monochrome, global shutter |
| Resolution | 1280 × 800 (1MP) |
| Optical format | 1/4 inch |
| Pixel size | 3 µm |
| RVC4 frame rate | Up to 120 FPS at 1280 × 800; 240 FPS at 640 × 400 (Luxonis OS 1.45+) |
| Focus | Fixed focus |
| Filter | Dual-band: IR-cut 650 nm + 940 nm bandpass |
Configurations
| Configuration | Standard · Mono · Fixed focus | Wide · Mono · Fixed focus |
| SKU | OAK-FFC-V2-OV9282 | OAK-FFC-V2-OV9282-W |
| Diagonal field of view | 84.5° | 149.2° |
Frame rate depends on the system configuration. V2 module dimensions, detailed lens specifications and release integration files are pending final review.
Package Includes
- Selected OAK-FFC V2 camera module
- 26-pin, 0.5 mm pitch flexible flat cable (6 inches)
Files
V2 module CAD, mechanical drawings and product renders are not yet included.