Check out our new store Check out our new store

RVC4-DevKit

$2,500.00 VAT incl.

In stock
11 PCS

The RVC4-DevKit is a development kit around OAK 4 SoM, which features the Robotics Vision Core 4 with a 6-core ARM CPU and 52 TOPS for AI. It is ideal for prototyping industrial automation, robotics, and security systems. Main features (RVC4): 6-core ARM CPU running Linux (Kernel 5.15) AI: 52 TOPS DSP: 48 TOPS (INT8) / 12 TOPS (FP16) GPU: 4 TOPS (FP16)... Read more

SKU: OAK-4-SOM-DEVN/A
Out of stock

The RVC4-DevKit is a development kit around OAK 4 SoM, which features the Robotics Vision Core 4 with a 6-core ARM CPU and 52 TOPS for AI. It is ideal for prototyping industrial automation, robotics, and security systems.

Main features (RVC4):

  • 6-core ARM CPU running Linux (Kernel 5.15)
  • AI: 52 TOPS
    • DSP: 48 TOPS (INT8) / 12 TOPS (FP16)
    • GPU: 4 TOPS (FP16)
  • Computer vision: Stereo depth, frame warp engine, optical flow, feature detection, description matching, template matching
  • ISP: 5 concurrent camera streams, HDR, EIS, 3A, up to 3x 8K @ 30FPS
  • Encoding: 4K @ 240FPS decoding, 4K @ 120FPS encoding for H264 and H265. Decoding also supported for VP9, AV1

Available interfaces on this DevKit:

  • RJ45 for 2.5GbE and PoE+ powering
  • M8 auxiliary connector
  • Barrel jack (12V DC) for power
  • USB-C 3.2 with PD support
  • 6x camera input (4x 2-lane, 2x 4-lane MIPI) compatible with OAK FFC camera modules
    • Supported sensors (as of now): OV9282, IMX586/IMX582, AR0234
    • Concurrent camera streaming: 3 high-res color streams + 2 low-res monochrome streams
  • M2.M connector (PCIe)
  • M2.E connector (SDIO)
  • USB-C for debugging (UART)
  • CAN interface (via SPI)
  • IMU (not tested)
  • Display Port (not tested)
  • SD card (not tested)
  • 4x 14-pin header pin connectors - multiple GPIOs (multiplexed), UART, SPI, I3C, I2C interfaces
  • Dimensions: 168x119 mm
  • Weight: 215g (total) - 140g DevKit, 60g fan, 5g SoM, 10g standoffs
  • RVC4-DevKit
  • OAK 4 SoM
  • Power supply (12V DC)
  • PCBA standoffs
  • Heatsink with a cooling fan
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

RVC4-DevKit

$2,500.00